Overview of horizontal rails - Ripac section system: Complete, simple and easy to manage

Catalogue 33

Box type plug-in units PCB holder for box type plug-in units For fastening PCBs in box type plug-in units. Material: Polycarbonate, base material to UL 94-V0 Supply includes: Assembly parts. Packs of Model No. RP 2 3606.321 Detailed drawings: Available on the Internet. Ripac box type plug-in units, type I Technical specifications: − Installation depth: 160 and 220 mm − Height: 3 U to IEC 60 297-3 − Rear panel to accommodate individual connectors Material: − Front panel: 2.5 mm aluminium − Rear panel: 2 mm aluminium, natural anodised − Side panel sections: Extruded aluminium section − Handle: Aluminium − PCB holder: Plastic Surface finish: Front panel, side panel sections, handle: Natural anodised Accessories: − Covers, see page 246. − Guide rails, see page 235. Detailed drawings: Available on the Internet. HP Model No. RP 3 U 3 U Board depth 160 mm 6 3653.000 – 8 – 3653.010 10 – 3653.020 12 – 3653.030 14 – 3653.040 21 – 3653.050 28 – 3653.060 Board depth 220 mm 10 – 3653.200 12 – 3653.210 14 – 3653.220 21 – 3653.230 28 – 3653.240 Supply includes Front panel 1 1 Handle 1 1 Side panels 1 2 Cover including rear panel 1 – Rear panel – 1 PCB holder 2 2 Assembly parts (set) 1 1 Covers for box type plug-in units, type I With vent holes For slide-in fastening. Material: 1.0 mm aluminium, unplated With vent slots For screw fastening. Suitable for the installation of guide rails. Material: 1.2 mm sheet steel Surface finish: Spray-finished Colour: RAL 9006 Unit width Packs of with vent slots1) with vent holes Board depth 160 mm 8 HP 1 – 3687.585 10 HP 1 3687.556 3685.683 12 HP 1 3687.557 3685.684 14 HP 1 3687.558 3685.685 21 HP 1 3687.559 3685.686 28 HP 1 3687.560 3685.687 Board depth 220 mm 10 HP 1 – 3685.695 12 HP 1 – 3685.696 14 HP 1 3687.565 3685.697 21 HP 1 3687.566 3685.698 28 HP 1 3687.567 3685.699 1) Guide rails for box type plug-in units from 12 HP: For PCB depth 160 mm, packs of 10, Model No. RP 3606.140 For PCB depth 220 mm, packs of 10, Model No. RP 3606.200 Also required: Model No. RP Assembly screws, Packs of 100, Model No. RP 3685.289, see page 250. 246 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above