Mounting angles/mounting kits for mounting angles - TS mounting kit, heavy-duty, width/depth-variable - Additional fastening attachment for mounting angles - TS punched section with mounting flange as installation kit

Catalogue 33

482.6 mm (19˝) installation system Mounting angles Mounting angles, 482.6 mm (19˝) for QuickBox For the installation of 482.6 mm (19˝) rackmounted equipment. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. For enclosure U Packs of Model No. QB 12 2 7502.203 15 2 7502.204 18 2 7502.205 21 2 7502.206 Mounting angles, 482.6 mm (19˝) for FlatBox L-shaped bracket as 2nd attachment level. Material: Sheet steel Supply includes: Assembly parts for fast, toolless assembly. U Packs of Model No. DK 6 2 7507.706 9 2 7507.709 12 2 7507.712 15 2 7507.715 18 2 7507.718 21 2 7507.721 Note: The 2nd attachment level should always be ordered in the same height as the basic enclosure. Partial configuration is not possible. Mounting angles, 482.6 mm (19˝) for VerticalBox For mounting at the side of the VerticalBox. With these mounting angles, instead of 5 U vertically at the side, up to 10 U may be used horizontally if only a minimal installation depth is required. Infinitely depth-variable positioning. Material: Sheet steel, spray-finished Colour: RAL 7035 Supply includes: Assembly parts. U Packs of Model No. QB 12 2 7502.203 Note: 10 usable U. Adhesive measurement strip, 482.6 mm (19˝) Made from robust aluminium foil, guarantees easy handling and durability. With numerical labelling on a 482.6 mm (19˝) pitch pattern for clear identification of the various height units. The doublesided labelling allows the counting direction to be freely selected, up to a maximum of 56 U. In this way, clear documentation of the various mounting parts is easily achieved. Material: Aluminium foil Labelling range U Packs of Model No. DK 1 – 56 1 7950.100 744 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above