Standard light - Courtesy light - Universal light

Catalogue 33

Interior installation System lights System lights ● for direct attachment in all large enclosures ● for mounting on compact enclosures, wall-mounted enclosures and in the console system with system accessories. Protection category: IP 20 to IEC 60 529 Also required: Connection accessories see page 684. Accessories: − Adaptor bracket, see page 659. − Universal bracket, see page 664. − Rail for interior installation, see page 647. Technical comparison/equipment Standard light Courtesy light Universal light Compact light LED system light Page 680 680 680 681 682 Voltage supply 100 – 240 V AC, 50/60 Hz – – 120 V AC, 60 Hz – – – – 230 V AC, 50 Hz – – – – 24 V DC – – – Full-electronic ballast – – Light Fluorescent lamp, base G13 – – – Compact fluorescent lamp, base G24q-3 – – – – Fluorescent lamp T5 – – – – LEDs, cold white – – – – Protection category II (all-insulated) – – – – III (SELV) – – – – Installation type Screw-fastening Clip attachment – – – Magnetic attachment (accessory) – – – Mounting options TS roof frame (horizontal section) direct TS vertical section with adaptor bracket – – direct – – – AE, CM, TP with universal bracket – – with magnetic attachment – – – AE with rail for interior installation – – Connection options Infeed/connection cable 3) Door-operated switch – Through-wiring (series connection of several lights) – Approvals UL/cUL 2) – 2) 2) –1) ENEC 2) – 2) – VDE – – 2) – – Equipment Light cover – Light cone adjustment – – – Integral sockets, earthing-pin 2) – – Integral sockets, USA 2) – – – – Integral motion detector – – – – Integral door-operated switch 2) 2) – – – 1) Safety extra-low voltage, not required by the standard. 2) Depending on the equipment. 3) Integral Rittal Catalogue 33/System accessories 679


Catalogue 33
To see the actual publication please follow the link above