With glazed door - With sheet steel door

Catalogue 33

QuickBox System accessories Page 537 Wall-mounted enclosure with removable cover for perfect handling during installation and maintenance. Material: − Wall mounting plate with mounting brackets: Sheet steel, 2.0 mm − Enclosure cover: Sheet steel, 1.0 mm − Door: Sheet steel door or glazed door with sheet steel frame and single-pane safety glass, 3 mm Surface finish: Enclosure: Powder-coated Colour: RAL 7035 Supply includes: Wall section: − Pre-configured mounting bracket − Brush strip for cable entry at the bottom/top − Cable clamp rail − 482.6 mm (19˝) mounting angles, fully depth adjustable With glazed door U Packs Enclosure cover: − Base and cover tray with vent slots − Brush strip for cable entry at the top/bottom − 2 side security locks − Sheet steel door or glazed door with security lock 12321 − Version with Ergoform-S lock system, may optionally be retrofitted with semi-cylinder Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. T2 B2 H1 T1 B1 of 6 6 6 9 9 12 12 12 12 Page Enclosure cover Width (B1) mm 600 600 600 600 600 600 600 600 600 Height (H1) mm 362 362 362 495 495 628 628 628 628 Depth (T1) mm 300 400 600 400 600 400 500 600 600 Wall section Width (B2) mm 595 595 595 595 595 595 595 595 595 Height (H2) mm 355 355 355 488 488 621 621 621 621 Max. installation depth 247 347 547 347 547 347 447 547 547 (T2) mm Model No. DK 1 7502.013 7502.014 7502.016 7502.024 7502.026 7502.034 7502.035 7502.036 7502.4361) Accessories Mounting angles, 482.6 mm (19˝) 2 – – – – – 7502.203 7502.203 7502.203 7502.203 744 Solid gland plate 2 7502.310 7502.310 7502.310 7502.310 7502.310 7502.310 7502.310 7502.310 7502.310 707 Wall mounting bracket, 10 mm 4 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 627 Wall mounting bracket, 40 mm 4 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 627 Combination rails for enclosure width 6 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 718 Combination rails 300/400 mm 7502.302 7502.302 7502.302 7502.302 7502.302 7502.302 7502.302 7502.302 7502.302 718 for enclosure depth 6 500/600 mm 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 718 Slide rails for the enclosure depth 300 mm 10 4530.000 4530.000 4530.000 4530.000 4530.000 4530.000 4530.000 4530.000 4530.000 751 400 mm 2 H2 4531.000 4531.000 4531.000 4531.000 4531.000 7492.3002) 7492.3002) 7492.3002) 7492.3002) 750/751 500/600 mm 4531.000 4531.000 4531.000 4531.000 4531.000 7492.4002) 7492.4002) 7492.4002) 7492.4002) 750/751 Earthing kit 1 7502.240 7502.240 7502.260 7502.240 7502.260 7502.240 7502.260 7502.260 7502.260 691 Quick-release fastener 2 7502.220 7502.220 7502.220 7502.220 7502.220 7502.220 7502.220 7502.220 7502.220 612 1) With Ergoform-S lock system for semi-cylinder, for combining with quick-release fastener QB 7502.220. 2) Additional mounting angles required at the rear. Rittal Catalogue 33/Enclosures 59


Catalogue 33
To see the actual publication please follow the link above