Mini-fan - Fan expansion kit - Cover plates for fan panels

Catalogue 33

Fan systems Enclosure internal fan for TS To prevent hot-spots and support the air routing of active enclosure climate control components. Adjustable in two axes. Attached to the TS 8 frame section. Several fans may be cascaded using the quick-release clamping strip. Supply includes: − Complete unit with radial fan ready for connection − Snap-on pivot device − Assembly parts Air throughput (unimpeded air flow) Power consumption W Rated current A 160 m3/h 19.0/18.0 0.12/0.11 230, 50/60 3108.100 160 m3/h 19.0/18.0 0.24/0.23 115, 50/60 3108.115 160 m3/h 3.5 0.15 24 V (DC) 3108.024 Detailed drawings: Available on the Internet. Rated voltage V, Hz Model No. SK Fan mounting plate for TS The fan mounting plate may be retro-fitted in all TS 8 network enclosures from above. The plate is mounted at the front of the enclosure, whilst the rear section is left free for cable entry. A rubber cable clamp strip is supplied loose for optional sealing at the rear. The following combinations are also possible: ● Solid roof plate raised with 20 or 50 mm roof spacers. ● Roof plate for cable entry raised with 20 or 50 mm roof spacers. ● Vented roof plate for cable entry. In conjunction with the large swing frame, usage is only possible from an enclosure depth of 800 mm, in conjunction with a roof plate for cable entry from 1000 mm. Note: − Not suitable for crane transportation − Not suitable for combination with 482.6 mm (19˝) mounting frame Technical specifications for one fan: − Rated operating voltage: 230 V − Power consumption: 15/14 W at 50/60 Hz − Air throughput (unimpeded air flow): 160/180 m3/h, 50/60 Hz − Operating temperature range: –10°C to +55°C Technical specifications of thermostat: − Rated operating voltage: 250 V − Operating temperature range: +5°C to +55°C Colour: RAL 7035 Supply includes: − 2 fans − 2/4 cut-outs to extend to 4/6 fans − Thermostat − Foam rubber cable clamp strip − Thermostat and fan fully wired to connection cable (3.5 m). For enclosures Number of fans Max. number of fans Model No. Width Depth DK mm mm 600 600 2 4 7966.035 600 800 1000 1200 2 6 7968.035 800 600 2 6 7986.035 800 800 1000 1200 2 6 7988.035 The air throughput can be increased with the fan expansion kit DK 7980.000. Accessories: − Fan expansion kit, see page 404. − Self-adhesive foam cable clamp strip SZ 2573.000 for sealing at the sides and targeted air routing when bayed, see page 703. 385/585 525/725 40 Rittal Catalogue 33/Climate control 403


Catalogue 33
To see the actual publication please follow the link above