Accessories for component shelves - Side parts 3 U - Telescopic slides

Catalogue 33

Interior installation Installation kits for component shelves TS punched section with mounting flange, 17 x 73 mm as installation kit for component shelves Simply locate and secure. One pack is sufficient for 2 component shelves. Load capacity: 100 kg surface load, static Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Installation in enclosure depth mm Packs of Model No. TS 500 4 8612.050 600 4 8612.060 800 4 8612.080 1000 4 8612.000 1200 4 8612.020 Mounting kit, depth-variable for 482.6 mm (19˝) component shelf In conjunction with ● L-shaped mounting angles or ● Mounting frame 482.6 mm (19˝) Infinitely adjustable to the spacing between the two pairs of 482.6 mm (19˝) mounting angles. Suitable for all 482.6 mm (19˝) component shelves in 409 mm width. Material: Sheet steel Surface finish: Zinc-plated Supply includes: 1 set = 2 mounting rails including assembly parts. Length mm Load capacity U Model No. DK 390 – 590 50 kg 1 7063.858 490 – 710 100 kg 1.5 7063.8921) 590 – 790 50 kg 1 7063.860 706.5 – 1006.5 100 kg 1.5 7063.890 1) Max. depth of component shelves: 500 mm Accessories: Telescopic slides, see page 677. Adaptor for L-shaped mounting angles for TS network enclosures For mounting component shelves and slide rails on L-shaped mounting angles. Material: Sheet steel Supply includes: Assembly parts. Packs of Model No. DK 4 7827.300 Installation kit for component shelves and drawers, with 482.6 mm (19˝) installation in TS For installation between the front and rear adaptor sections or adaptor pieces, 482.6 mm (19˝) in For enclosure depth mm 600 1 set 8800.560 800 1 set 8800.580 600 mm wide enclosures. Material: Sheet steel, zinc-plated Supply includes: Assembly parts. Also required: Packs of Model No. TS Max. depth of component shelves = Enclosure depth minus 100 mm. − Mounting angles, 482.6 mm (19˝), see page 741. − Adaptor pieces, 482.6 mm (19˝), see page 742. 676 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above