Component shelves for attachment to the 482.6 mm (19˝) section - Component shelf, 482.6 mm (19˝) installation

Catalogue 33

Interior installation Component shelves for frame attachment Component shelf, static installation for TS Locate the mounting pieces in the frame and attach the component shelf. Attachment in the TS enclosure section offers the greatest possible support surface. Dimensions: − Height: 25 mm − Width: Enclosure width minus 44 mm − Depth: Enclosure depth minus 44 mm Load capacity: 75 kg surface load, static Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. For enclosures Model No. DK Width mm Depth mm 600 600 7828.660 600 800 7828.680 600 1000 7828.6001) 800 600 7828.680 800 800 7828.880 800 1000 7828.800 1) Extended delivery times. Note: − Combined use with vertically divided doors is not possible. − Not suitable for combination with telescopic slides. Component shelf, static installation for TS, PC-TS, IW prepared for fan expansion kit For direct mounting on the vertical TS enclosure section. Simply located into 4 pre-fitted screws and secure. Load capacity: 40 kg surface load, static Material: Sheet steel Colour: RAL 7015 Supply includes: Assembly parts. For enclosures1) Support area Width Depth PC mm mm 600 600 507 550 8800.900 600 800 507 750 8800.910 1) For enclosures without a mounting plate. Accessories: Width mm Depth mm Fan expansion kit DK 7980.XXX, see page 404. Model No. Drawer tray pull-out For enclosures with TS frame construction in series IW, PC-TS. Width 600 mm and depth 600 – 800 mm. Tray height: 83 mm Load capacity: 40 kg surface load, static Material: Sheet steel Colour: RAL 7035 Supply includes: 2 telescopic slides. Packs of Model No. IW 1 6902.700 Rittal Catalogue 33/System accessories 669


Catalogue 33
To see the actual publication please follow the link above