Socket strip, 482.6 mm (19˝), with fuse - Socket strips

Catalogue 33

Voltage supply Socket strips Socket strips with C13/19 sockets Socket strips with 2 m connection cable H05VV-F3G6 1.5 (PVC) with wire end ferrules. Detailed drawings: Available on the Internet. Design Number of sockets For attaching Length mm Mounting dimension mm1) Model No. Wall-mounted distributor, horizontal 482.6 mm (19˝) level Frame DK C13 IEC 320 socket3) 15 – – 592.6 562.5 7240.130 C13 IEC 320 socket3) with 22) infeeds 9 + 9 – – 764.6 734.5 7240.150 C19 IEC 320 socket4) 6 482.6 452.5 7240.160 C19 IEC 320 socket4) with overvoltage 4 482.6 452.5 7240.170 protection device C19 IEC 320 socket4) with 22) infeeds 3 + 3 478.6 448.5 7240.190 All socket strips may also be ordered with a Wieland GST infeed. 1) Variable attachment distance within a range of 5 mm, the distance given is hole centre – hole centre of mounting bracket. 2) In order to make allowance for the higher output density e.g. in an IT environment, the socket strips are equipped with 2 independent infeeds. This means it is possible to supply 2 x 16 A/250 V with one socket strip. 3)With IEC 320 socket to standard F EN 60 320-2-2 4)With IEC 320 socket to standard J EN 60 320-2-2 Socket strips 230 V Technical specifications: − Rated voltage 250 V AC − Max. load CH 10 A, GB 13 A. Material: − Plastic, halogen-free − Connection cable, 2 m long, without connector H05VV-F3G1 (CH) H05VV-F3G1,5 (GB) − Unrestricted use, including angular connectors, thanks to the long row arrangement of plug-type contacts. Number of sockets Length mm Design Model No. DK 6 4701) 12 793 GB 7408.510 18 1153 7412.5102) 6 4701) 7404.000 CH 7604.0002) 12 793 7608.5102) 1) The socket strips can be mounted horizontally at the rear of the DK wall-mounted distributor based on EL/AE. 2) Extended delivery times. Socket strip TE 8-way socket strip for earthing-pin plug/version D. The strip is made of plastic and may be mounted vertically on the TE frame or in the rear 482.6 mm (19˝) section. In the 482.6 mm (19˝) section, more than 2 U of space is required. The sockets are arranged at an angle of 45° so that angular connectors are also easily used. The socket strip is supplied with a 2 m connection cable. The connection cable is contacted in a terminal slot in the strip. The terminal slot has a separate cover. The socket strip has external terminals for separate earthing. Socket strip TE Model No. DK 8-way, earthing-pin 7000.630 Technical specifications: − Rated voltage: 230 Volt AC − Rated current: Max. 16 A − Connection cable: Length 2 m, H05VV-F3G1, 1.5 mm2, without connectors, with wire end ferrules 696 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above