Perforated mounting strip - Utility lectern - Wiring plan lectern - CD/disk box

Catalogue 33

Doors/locks Door, internal Support strips For attachment of ● Cable ducts ● Cable conduit holders ● Contact hazard protection covers ● Equipment installed on the door ● Cable clamping and attachment 4.5 mm diameter hole on a 25 mm DIN pitch pattern. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Packs of 20 (screws included). Accessories: Screws and self-tapping screws M5, see page 666. For TS, CM, ES, TP For door width mm Length mm Model No. SZ 400 290 4594.000 500 390 4309.000 600 490 4596.000 800 690 4598.000 900 790 4579.000 1000 890 4599.000 For AE For enclosures AE Model No. SZ 1018.6002), 1050.5001), 1100.500, 1114.5001), 1213.5001), 1019.5002) 1057.500 1110.500 1130.500 1350.5001) 2325.000 1009.6002), 1012.5002), 1054.500, 1060.500, 1090.500, 1339.500, 1376.500 1039.500 1058.500 1076.500 1260.5001) 1360.500 2326.000 1014.5002), 1077.500 1073.500 2327.000 1016.5002), 1055.500, 1280.5001) 1017.5002) 1180.500 2328.000 1) For these AE models, the support strips should be cut to length at the knockout. 2) Only in conjunction with perforated mounting strips (see page 615). Spacers The universal assembly component for all cases where a distance from the mounting level is required. With self-tapping thread for diameter 4.5 mm. The following components may be attached to the rear using 5.5 x 13 mm screws: ● Top-hat/cross rails ● Contact hazard protection covers ● Master switch trim panels ● Cable clamp rails, etc. Material: Hexagonal steel (SW8) Surface finish: Zinc-plated Accessories: Screws 5.5 x 13 mm, see page 666. Length mm Packs of Model No. TS 25 12 2311.225 50 12 2311.250 50 25 614 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above