Mounting frame, 482.6 mm (19˝) - Explanation of the mounting dimensions in interior installations

Catalogue 33

482.6 mm (19˝) installation system Mounting angles Mounting angles, 482.6 mm (19˝) for TS, CS Toptec Available in two versions: Cranked The integral U markings in the front facilitate systematic assembly within the 482.6 mm (19˝) attachment level. L-shaped The L-shaped mounting angles accommodate the installation kits of server systems. The integral U markings in the front facilitate systematic assembly within the 482.6 mm (19˝) attachment level. Technical specifications: − 2 mm sheet steel − Integral 482.6 mm (19˝) punchings (EIA standard) − Side round and square punchings − Clear chromated for conductive connection of the 482.6 mm (19˝) installed equipment Supply includes: Assembly parts. Explanation of the mounting dimensions in interior installations: See page 740. Cranked Full installation rack height mm 800 15 2 7827.080 1000 20 2 7827.100 1200 24 2 7827.120 1400 29 2 7827.140 1600 33 2 7827.160 1800 38 2 7827.180 2000 42 2 7827.200 2200 47 2 7827.220 L-shaped U Packs of Model No. DK Full installation rack height mm U Packs of Model No. DK 600 11 2 7827.061 800 15 2 7827.081 1000 20 2 7827.101 1200 24 2 7827.121 1400 29 2 7827.141 1600 33 2 7827.161 1800 38 2 7827.181 2000 42 2 7827.201 2200 47 2 7827.221 Note: The mounting angles can also be used to accommodate 21˝, 23˝ and 24˝ attachment dimensions. Also required: − TS punched sections with mounting flanges or depth stays as installation kit for mounting angles, see page 745 – 746. − For L-shaped mounting angle variant: for mounting slide rails or component shelves: Adaptor DK 7827.300, see page 676. Mounting angles, metric for TS The L-shaped mounting angles accommodate metric assemblies and components. Depending on the installation kit, mounting dimensions 465 mm and 515 mm can be configured. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Explanation of the mounting dimensions in interior installations: See page 740. Full installation rack height mm SU Packs of Model No. DK – 17 2 7831.6111) 1000 37 2 7831.6211) 1200 43 2 7794.4201) 1600 59 2 7794.7401) 2000 76 2 7831.631 2200 84 2 7831.6411) 1) Extended delivery times. Also required: TS punched sections with mounting flanges or depth stays as installation kit for mounting angles, see page 745 – 746. Rittal Catalogue 33/System accessories 739


Catalogue 33
To see the actual publication please follow the link above