Covers

Catalogue 33

Ripac EASY Covers Version 1 Version 2 Covers For subracks Ripac EASY ● Perforated or solid ● Optional screw-fastening to the side panels with mounting clips for additional support Covers version 1, slide-in: The covers simply slide into the front and rear horizontal rails. Covers version 2, slide-in/screw-fastening, for retrospective installation/removal: In this application, additional horizontal rails are installed at the rear for panel mounting. Covers can be fitted over the horizontal rails for backplane/ connector mounting. The covers simply slide into the front horizontal rails and are screw-fastened to the rear horizontal rails for panel mounting. Material: Aluminium Supply includes: 2 cover plates Version 1 HP For side panel depth 84 175 – 3634.675 84 175 – 3634.685 84 235 – 3634.680 84 235 – 3634.690 Version 21) mm Slotted Solid Model No. For side panel depth mm Slotted Solid Model No. 84 175 – 3634.625 84 175 – 3634.650 84 235 – 3634.630 84 235 – 3634.655 84 295 – 3634.635 84 295 – 3634.660 84 355 – 3634.640 84 355 – 3634.665 84 415 – 3634.645 84 415 – 3634.670 Also required: RP HP RP 1) Assembly screws M3 x 6 with Torx drive T10, packs of 100, Model No. RP 3634.233, see page 250. Accessories: Mounting clips Packs of Model No. RP 50 3634.450 Assembly screws for mounting clips Packs of Model No. RP 100 3634.420 228 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above