Connection system - Conductor connection clamps - Plate clamps - System covers

Catalogue 33

RiLine accessories Contact hazard protection 1 2 System components Material: − Thermally modified hard PVC − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Detailed drawings: Available on the Internet. For RiLine60 busbar systems 3-pole 4-pole Flat bars PLS 800 PLS 1600 Flat bars 30 x 10 PLUS PLS 1600 PLUS Base tray 1 Length (L) mm Packs of Approvals Model No. SV Model No. SV 500 2 9340.100 9341.100 9342.100 – – – 700 2 9340.110 9341.110 9342.110 – – – 900 2 9340.120 9341.120 9342.120 – – – 1100 2 9340.130 9341.130 9342.130 9340.134 9342.134 9342.134 2400 1 – 9340.170 9341.170 9342.170 – – – Base tray infill 1 100 2 9340.140 9341.140 9342.140 – – – Cover section 2 700 2 9340.200 9340.200 9340.200 – – – 1100 2 9340.210 9340.210 9340.210 9340.214 9340.214 9340.214 1 Base tray 1 2 For rear contact hazard protection of the flat bar assembly. Base tray infill For rear contact hazard protection when connecting the busbars from enclosure to enclosure. Supply includes: Assembly parts. Cover section May be cut to length as required; for clip-on mounting to the base tray. Note: If the cover section is loaded from the front, the support panel is needed for stability. Support panel for cover section To prevent side access to the cover section. The support panel also provides additional stability. Recommended mounting distance 500 mm. Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 For system assembly Approvals Packs of 3-pole 5 9340.220 4-pole 5 9340.224 Detailed drawings: Available on the Internet. < Model No. SV Cross member for RiLine60 busbar connections, 3-pole To comply with the clearances required for “feeder circuits” under UL 508. For flat bar systems with 60 mm bar centre distance and PLS 800/1600. Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Supply includes: 2 pieces for one busbar connection Length mm Approvals Packs of Model No. 160 2 9340.230 Also required: Support panel SV 9340.220 (2 pieces), see page 315. Detailed drawings: Available on the Internet. SV Rittal Catalogue 33/Power distribution 315


Catalogue 33
To see the actual publication please follow the link above