TopTherm, useful cooling output 300 W

Catalogue 33

Wall-mounted cooling units Climate control accessories Page 473 Software & services Page 515 Protection category: − External circuit IP 34 to IEC 60 529 − Internal circuit IP 54 to IEC 60 529 Supply includes: − Nano-coated condenser − Wired ready for connection (plug-in terminal strip) − Drilling template − Assembly parts Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. 340 525 153 98 55 TopTherm, horizontal format, useful cooling output 300 W Model No. SK 3302.300 3302.310 Page Material Sheet steel Colour RAL 7035 Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 60 Dimensions mm W x H x D 525 x 340 x 153 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 300 W/320 W 150 W/160 W 300 W 150 W . QK Rated current max. 1.6 A/1.7 A 4.0 A Start-up current 4.3 A/5.3 A 12.0 A Pre-fuse T 10.0 A 10.0 A Power consumption Pel L 35 L 35 285 W/300 W 290 W to DIN 3168 L 35 L 50 320 W/340 W 340 W . Refrigeration factor ε = L 35 L 35 1.1 Refrigerant R134a, 100 g R134a, 95 g Permissible operating pressure p. max. 25 bar Operating temperature range +20°C to +55°C Setting range +30°C to +55°C Weight 13 kg Air throughput of fans External circuit 345 m3/h Internal circuit 310 m3/h QK/Pel Temperature control Basic controller Accessories Packs of Digital temperature display/thermostat 1 3114.200 3114.200 475 Condensate hose 1 3301.608 3301.608 485 Filter mats 3 3286.110 3286.110 481 Metal filters 1 3286.120 3286.120 482 Door-operated switch 1 4127.010 4127.010 684 Special voltages available on request. We reserve the right to make technical modifications. Rittal Catalogue 33/Climate control 415


Catalogue 33
To see the actual publication please follow the link above