Component shelves for attachment to the 482.6 mm (19˝) punchings - Component shelf 2 U - Component shelf 1 U, depth-variable - Component shelf 1/2 U, depth-variable

Catalogue 33

Interior installation Component shelves for attachment to the 482.6 mm (19˝) section X Component shelf, heavy-duty for network enclosures TS with L-shaped mounting angles For static installation between two 482.6 mm (19˝) mounting levels. The component shelf is located directly onto the L-shaped mounting angles. Load capacity: 75 kg surface load, static Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Dimensions Distance between levels (X) mm Model No. Width Height Depth DK mm mm mm 507.5 20 480 498 7828.951 507.5 20 580 598 7828.961 507.5 20 680 698 7828.971 Note: Not suitable for combination with telescopic slides. Possible alternative: Component shelf, heavy-duty, for 482.6 mm (19˝) configuration, see page 672, may be combined with telescopic slides, see page 677. Component shelf, heavy-duty 482.6 mm (19˝) for TE, TS ● L-shaped mounting angles ● Mounting frame 482.6 mm (19˝) Load capacity: 100 kg surface load, static Material: Sheet steel Supply includes: Assembly parts. Colour: RAL 7035 Width mm Height mm 409 45 500 7063.895 409 45 700 7063.897 Colour: RAL 9005 Width mm Height mm 409 45 500 7063.8351) 409 45 700 7063.837 1) Extended delivery times. Also required: Depth mm Model No. Depth mm Model No. Installation kit, depth-variable DK 7063.890, see page 676. Accessories: − Telescopic slides (100 kg) for 482.6 mm (19˝) component shelf, see page 677. − Handles for component shelf, see page 678. 672 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above