T-connector kits - Spacer rolls

Catalogue 33

Ri4Power accessories Rail system System attachments for RiLine60 main busbar system System attachment with threaded holes M5 and M6 on a 50 mm pitch pattern for rear assembly of a RiLine60 main busbar system. For locating into the TS frame. Material: Sheet steel, zinc-plated, passivated Supply includes: Assembly parts. Note: RiLine60 busbar systems, see page 275. For enclosure width mm Width mm Height mm Packs of Model No. SV 300 238.5 362 1 9674.003 400 338.5 362 1 9674.004 600 538.5 362 1 9674.006 800 738.5 362 1 9674.008 Distribution busbars Prepared for the connection of T-connector kits. Material: E-Cu Flat bar Cu 30 x 10 mm For distribution busbar systems behind the functional space For distribution busbar system in the functional space (indoors) Packs of Length mm Model No. For enclosure height SV mm 1800 – 1 1210 9675.218 2000 – 1 1410 9675.210 2200 18001) 1 1610 9675.212 – 20001) 1 1810 9675.220 1) Also suitable as a vertical busbar for PE/PEN/N. PLS 1600 For distribution busbar systems behind the functional space For distribution busbar system in the functional space (indoors) Packs of Length mm Model No. For enclosure height SV mm 1800 – 1 1150 9675.238 2000 – 1 1350 9675.230 2200 18001) 1 1550 9675.232 – 20001) 1 1750 9675.240 – 22001) 1 1950 9675.242 1) Also suitable as a vertical busbar for PE/PEN/N. 352 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above