Roof-mounted, useful cooling output 4000 W, water-carrying parts CuAl - Roof-mounted, useful cooling output 1875 W, water-carrying parts V4A (1.4571)

Catalogue 33

Air/water heat exchangers Climate control accessories Page 473 Recooling systems Page 446 Software & services Page 515 Colour: RAL 7035 Supply includes: − Wired ready for connection, with connector − Drilling template, sealing mat and assembly parts Also required: Cooling water system such as recooling systems, from page 446. Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. Roof-mounted, useful cooling output 2500 W, water-carrying parts CuAl Model No. SK 3209.500 3209.100 Page Thermostat e-Comfort controller – (factory setting +35°C) Basic controller – Useful cooling output L 35 W 10, 400 l/h 2500 W Rated operating voltage V, Hz 230, 50/60 Dimensions mm W x H x D 597 x 417 x 475 Rated current max. 0.40 A/0.48 A Pre-fuse T 4.0 A Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature > +1°C to +30°C Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 551) Duty cycle 100% Type of connection Plug-in terminal strip Weight 23.5 kg Air throughput of fan (unimpeded air flow) 1030 m3/h Accessories Packs of Door-operated switch 1 4127.010 4127.010 684 SK BUS system 1 3124.100 – 477 Interface board 1 3124.200 – 477 Air duct system 1 3286.870 3286.870 473 Stoppers 1 3286.880 3286.880 474 Condensate hose 1 3301.612 3301.612 485 Flow regulator valve 1 see page 486 1) IP 65 available on request. Special voltages available on request. We reserve the right to make technical modifications. 434 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above