Angular baying brackets

Catalogue 33

Baying system Enclosure suites Baying clamp, vertical for TS/PS For mounting on the vertical enclosure sections. Material: Cast steel Surface finish: Zinc-plated Supply includes: Assembly parts. 5 Packs of Model No. TS 6 8800.420 Baying connectors, external for TS/TS For mounting on the vertical enclosure sections. Simply position on the outside and screw-fasten either from the inside or outside. Supply includes: Assembly parts. 6 Material/surface finish Packs of Model No. TS Sheet steel, zinc-plated 6 8800.490 Stainless steel 1.4301 (AISI 304) 6 8700.000 Note on the transportation of bayed enclosures Individual enclosures may be safely transported using the eyebolts included with the supply. For symmetrical loads, the following maximum permissible loads apply: for 45° cable pull angle 4,800 N, for 60° cable pull angle 6,400 N, for 90° cable pull angle 13,600 N. Note: The eyebolts must be aligned in the direction of the cable pull. For larger baying combinations, we recommend the use of a transport base/plinth, see page 550. For the enclosure combination with angular baying brackets, quick-fit baying clamps and combination angles shown here, the load capacity with a cable pull angle of 60° is as follows: for the left-hand enclosure 7,000 N, for the central enclosure 14,000 N, for the right-hand enclosure 7,000 N. The cable pull angle between the roof plate and the cable has a significant influence on the total permissible load. The cable pull angle must not be less than 45°, and where possible, should be less than 60°. 578 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above