Drawer - Side panels for modular front design - Stay

Catalogue 33

Doors/locks Modular front design for TS 8 Trim panels for TS Required as upper and lower height trim. Material: Sheet steel, 2 mm Colour: RAL 7035 Supply includes: 2 trim panels, assembly parts. 1 Height mm 100 600 8801.510 100 800 8801.110 Also required: Width mm Model No. TS Cross member for TS, see page 590. Cross member for TS For use as sealing member between: ● Trim panels ● Partial doors ● Trim piece, hinged at the top Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. 2 Width mm Packs of Model No. TS 600 5 8801.630 800 5 8801.830 Partial doors for TS Door may be optionally hinged on the right or left. In the case of doors without viewing panel (height 600 – 1000 mm), monitor frame SZ 2305.000 may be installed. Standard double-bit lock insert may be exchanged for lock inserts, type F, and from 600 mm height, for comfort handle. Material: Sheet steel, 2 mm Colour: RAL 7035 Supply includes: Hinges and lock. Also required: 3 4 Cross member for TS, see page 590. Accessories: − Monitor frame SZ 2305.000, see page 597. − Lock inserts, version F, see page 609. − Comfort handle, see page 603. Solid Height mm Width mm Model No. TS 200 600 8801.520 200 800 8801.120 400 600 8801.540 400 800 8801.140 600 600 8801.560 600 800 8801.160 800 600 8801.580 800 800 8801.180 1000 600 8801.500 1000 800 8801.100 With single-pane safety glass 3 mm Height mm Width mm Model No. TS 600 600 8801.570 600 800 8801.170 800 600 8801.590 Height – 2 mm Usable interior area M6 bolt only for width 600 mm Perforated strip only for width 800 mm 1 2 3 4 100/300/500/700/900 148/348/548/748/948 M8 592/792 400 125/325/525/725/925 19 16.5 125 1 3 32 20 20 4 500/700 M6 15 2 592/792 425/625 348/548/748 250/450/650 19 125 32 M8 16.5 15 1 14 590 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above