Wall-mounted, useful cooling output 300/600/1250 W

Catalogue 33

Air/water heat exchangers Roof-mounted, useful cooling output 3000 W, water-carrying parts V4A (1.4571) Model No. SK 3210.5041) 3210.1041) Page Thermostat e-Comfort controller – (factory setting +35°C) Basic controller – Useful cooling output L 35 W 10, 400 l/h 3000 W Rated operating voltage V, Hz 230, 50/60 Dimensions mm W x H x D 597 x 417 x 475 Rated current max. 0.44 A/0.5 A Pre-fuse T 4.0 A Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature > +1°C to +30°C Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 552) Duty cycle 100% Type of connection Plug-in terminal strip Weight 255 kg Air throughput of fan (unimpeded air flow) 925 m3/h Accessories Packs of Door-operated switch 1 4127.010 4127.010 684 SK BUS system 1 3124.100 – 477 Interface board 1 3124.200 – 477 Air duct system 1 3286.870 3286.870 473 Stoppers 1 3286.880 3286.880 474 Condensate hose 1 3301.612 3301.612 485 Flow regulator valve 1 see page 486 1) Extended delivery times. 2) IP 65 available on request. Special voltages available on request. We reserve the right to make technical modifications. Rittal Norway RITTAL AS Postboks 258 N-1401 Ski Phone: +47 64 85 13 00 Fax: +47 64 85 13 01 Besøksadresse: Regnbueveien 10 N-1405 Langhus E-mail: rittal@rittal.no www.rittal.no 436 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above