CPU cable - Cat 5 patch cable - SSC Power Control - SSC Power Pack

Catalogue 33

KVM switches Console IP for SSC premium (KVM-over-IP) With the IP remote console, computers connected to the KVM matrix may be accessed via any given TCP/IP network. The SSC Console IP is a hardware solution, and guarantees remote monitoring of the computers even during the booting phase, down to BIOS level. With the system operational, the target computers may be accessed at any time via web browsers and Java applets (irrespective of the operating system), or if Java is not supported, via optimised client software for common operating systems. This client has extended functions (e.g. a setup mode) and can be used throughout the company without restriction. In addition to remote access via IP, the SSC Console IP also has an integral local console port (competing with IP access) for connecting the keyboard, mouse and monitor locally in the rack. Access to the console is additionally passwordprotected. KVM access to the web interface may be encrypted via HTTPS (SSL 128-bit). In order to further increase protection from failure, the SSC console IP may also be extended with a redundant power pack via the SSC Power Pack (DK 7552.220). Material: Sheet steel Colour: RAL 7035 Type Packs of Model No. DK Console IP 1 7552.214 Extended delivery times. Technical specifications: − Video resolution: max. 1280 x 1024 @ 75 Hz − Network: 10/100 MBit/s − Power pack: 100 – 240 V AC, 50/60 Hz − Dimensions: W x H x D: approx. 440 x 44 x 220 mm Connections (jack): − PS/2 (keyboard/mouse) − SUB-HD15 (VGA video, RGB and Sync.) − RJ 45 (KVM matrix connection) − RJ 45 (Ethernet) − Sub-D (RS232) − IEC320 C14 (power supply) − Mini-DIN 4 (redundant power supply) Supply includes: Includes client software for the latest Windows operating systems (MS Windows XP Professional, Server 2003, Server 2008, Windows 7) and Linux Distribution (RedHat, Suse) in German and English. Also required: − Mains connection cable (DK 7200.210), see page 775. − Cat 5 patch cable, see page 786. SSC converter for SSC premium/Duo 16/view 32 cat The SSC converters convert the signals for keyboard, video and mouse from the connected computer to the Cat cable. There is a choice of three different variants for connecting PCs with PS/2 or USB ports, and a separate version for use with SUN computers with a USB port. One converter is required for each computer. Every SSC converter has a unique identification number (Unique ID). SSC converter Packs of Model No. DK PS/2 1 7552.201 USB 1 7552.202 SUN-USB (German) 1 7552.203 SUN-USB (US English) 1 7552.204 Technical specifications: − Video resolution: 1600 x 1200 @ 85 Hz − Power supply: 5 V DC/approx. 150 mA (from the computer) − Certification: CE − Dimensions: approx. 65 x 45 x 20 mm SSC converter VT100 (RS232) for SSC premium/Duo 16 With this SSC adaptor, active network components (such as an Ethernet switch) with a serial management port which support the VT100 terminal mode may be integrated into the SSC premium KVM system. Connections: − Sub-D 9-pole (RS232) − RJ 45 (connection to KVM matrix) − Mini-DIN 4 (power supply) Supply includes: − Power pack (100 – 240 V, 50/60 Hz secondary, 12 V/0.7 A) − Mains connection cable DK 7200.210 SSC converter VT100 1 7552.205 Extended delivery times. Also required: Cat 5 patch cable, see page 786. Packs of Model No. DK Rittal Catalogue 33/System accessories 785


Catalogue 33
To see the actual publication please follow the link above