Mini-PLS - Mini-PLS busbar system (40 mm)

Catalogue 33

269 Busbar systems Mini-PLS busbar system (40 mm) Busbar support..........................................................................................270 Special busbars E-Cu ...............................................................................270 Contact hazard protection.........................................................................270 Busbar connection adaptor.......................................................................270 Bus-mounting fuse base ...........................................................................271 NH fuse-switch disconnector, size 000 .....................................................271 Component adaptor 12 A/25 A .................................................................272 Component adaptor 40 A/100 A ...............................................................273 Allocation of switchgear ............................................................................273 RiLine60 busbar system (60 mm) Flat copper bar system .............................................................................276 PLS busbar support ..................................................................................278 Busbar connection adaptor.......................................................................280 OM adaptors 25 A to 65 A/OM supports...................................................283 Circuit-breaker component adaptors 100 A to 630 A ...............................287 Allocation of switchgear ............................................................................290 Bus-mounting fuse bases..........................................................................294 NH fuse-switch disconnectors, size 000 ...................................................296 NH fuse-switch disconnectors, size 00 .....................................................298 NH fuse-switch disconnectors, size 1 .......................................................300 NH fuse-switch disconnectors, size 2 .......................................................302 NH fuse-switch disconnectors, size 3 .......................................................304 NH slimline fuse-switch disconnectors, size 00 ........................................306 NH slimline fuse-switch disconnectors, size 1/size 2/size 3 .....................307 Fuse holder up to 60/400 A .......................................................................308 RiLine accessories ....................................................................................310


Catalogue 33
To see the actual publication please follow the link above