EMC earth clamps - EMC baying seal - EMC divider panel seal - Contact cutter - Contact paint

Catalogue 33

Interior installation EMC EMC gland plates For shielded cables with a maximum diameter of 20 mm. Combined EMC/IP seal provides low-resistance contact between cable shield and gland plate. For all 400, 500, 600 and 800 mm deep enclosures in conjunction with standard gland plates. Material: Sheet steel Surface finish: Zinc-plated Supply includes: − 1 gland plate with T-head punching − 1 sliding gland plate − 2 IP/EMC gaskets Width mm Packs of Model No. TS 600 1 set 8800.660 800 1 set 8800.680 1000 1 set 8800.6001) 1200 1 set 8800.6201) 1) For one enclosure half only EMC cable glands The cable sheathing may optionally be interrupted at the contact point or removed completely inside the enclosure. The cable shield in the enclosure is retained. The supplied lock nut cuts automatically into the paint when screwed down, thus creating a conductive connection. Protection category: IP 68 to IEC 60 529 IP 69K to DIN 40 050-9 Possible alternative: Cable gland Hygienic Design, see page 711. Cable glands, metric Size Cable diameter mm M16 4.5 – 10 3 5 2843.160 M20 6 – 12 5 5 2843.200 M25 11 – 17 8 5 2843.250 M32 15 – 21 10 1 2843.320 M40 19 – 28 15 1 2843.400 M50 27 – 38 19 1 2843.500 M63 34 – 44 30 1 2843.630 1)Minimum shield diameter = cable diameter minus cable sheathing Cable glands, PG Minimum1) shield diameter mm Packs of Model No. SZ PG size Cable diameter mm Minimum1) shield diameter mm Packs of Model No. SZ 9 4 – 8 3 5 2411.090 11 5 – 10 4 5 2411.110 13.5 6 – 12 5 5 2411.140 16 10 – 14 8 5 2411.160 21 13 – 18 10 1 2411.210 29 18 – 25 15 1 2411.290 1)Minimum shield diameter = cable diameter minus cable sheathing EMC shield bus Made of clear chromated steel strip, 75 mm2 cross section, for cable shield contact. Supply includes: Assembly parts. mm Connections Packs Rail length of Model No. SZ 375 10 1 2413.375 550 16 1 2413.550 Rittal Catalogue 33/System accessories 687


Catalogue 33
To see the actual publication please follow the link above