RiCell Flex fuel cell system

Catalogue 33

Power System Module Accessories Mounting kit for PSM busbars Without cable routing With cable routing For Model No. DK TS For static installation 7856.011 TE For static installation 7000.684 For Model No. DK TS For static installation 7856.022 Adjustable, for freely accessible 482.6 mm (19˝) level 7856.023 Connection cable for PSM-busbar Connection cable, 3-phase Length Packs of Model No. DK CEE-conforming 5-pole/16 A 3 m 1 7856.025 Connection cable, single-phase CEE-conforming 3-pole/16 A 3 m 1 7856.026 Connection cable, UPS, single-phase C14/X-Com 10 A 3 m 1 7856.027 C20/X-Com 16 A 3 m 1 7856.030 Connection cable C19/C20 16 A 2 m 1 7200.217 Connection cable C13/C14 16 A 0.5 m 2 7856.014 Cable lock PSM for all modules with EN 60 320 C13 connector configurations All terminal connection cables are therefore protected against unintentional disconnection of the power supply. Two bars are needed for two cables. Design Packs of Model No. DK Bar 20 7856.013 Accessories: Optimum locking function is only achieved with connection cable DK 7856.014, see page 386. Measurement module PSM For power measurement of existing PSM or for new installations. Suitable for for PSM busbar: DK 7856.010, DK 7856.020, DK 7856.008. Note: For detailed information, see PSM busbar with measurement, page 384. Packs of Model No. DK 1 7856.019 Overvoltage protection PSM Is connected upstream of the busbar. ● Fine fuse ● Connection: − Socket Wago X-Com − Connector Wago X-Com Overvoltage protection Packs of Model No. DK With adaptor connector 1 7856.170 Note: One adaptor is required for each infeed. 386 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above