Door-mounted fan - Fan expansion kit

Catalogue 33

Fan systems Fan unit, active for TE For active ventilation of the TE 7000. The fan unit is installed in the prepunched cut-out. An additional fan may optionally be integrated. Supply includes: − Fan unit − Assembly parts − 2 fans − 1 thermostat − Open connection cable Technical specifications for one fan: Fan expansion kit DK 7980.000, see page 404. Technical specifications of thermostat: − Rated operating voltage: 250 V − Temperature range: +5°C to +55°C For enclosures W x D mm Number of pre-wired fans Possible number of fans Model No. TE All sizes available 2 3 7000.670 Note: Connection via distributor box or country-specific connector. Accessories: Fan expansion kit, see page 404. Active kit for TE consisting of fan unit including thermostat, complete, wired ready for connection, socket strip (DK 7000.630) for up to 8 earthing pin plugs, version D and connection cable (DK 7200.210). Packs of Model No. DK 1 set 7000.680 Fan mounting plate DC for TS Exceptionally low-noise thanks to FCS speed control, fully fitted Suitable for TS 8 enclosures with a raised roof (> 20 mm) or TS 8 roof plate, vented. The fan mounting plate may be used as an alternative to fan mounting plate 7988.035. It is installed from above. Cable entry is prepared in the rear section of the plate. Not suitable for combination with 482.6 mm (19˝) mounting frame. Advantages of the DC fan mounting plate with FCS technology: ● Exceptionally low-noise thanks to speed control. ● All fans are individually monitored for failure. ● High air throughput thanks to DC technology (unimpeded air flow 6 x 175 m3/h = 1050 m3/h). ● EMC compatibility. ● Temperature monitoring and control. ● High level of safety (low safety voltage with 24 V DC power supply). ● Visual and acoustic alarm messages, plus relay alarm output. ● Freely selectable installation location for the FCS control unit (included with the supply of the fan mounting plate, in 482.6 mm (19˝) with 7320.440). ● Suitable for international use, thanks to widerange power supply 100 – 240 V AC and socket to IEC 320. ● Pre-configured. ● Network-compatible via CMC-TC (all relevant data such as temperature etc. is displayed in the web browser, or alarms are sent in the form of an SNMP trap). For enclosures width mm For enclosures depth mm Number of DC fans Model No. DK 800 800 900 1000 6 7858.488 Technical specifications: − Rated voltage of power supply: 100 – 240 V AC, 50/60 Hz − Rated current of power supply: max. 1.5 A − Secondary range of power supply: 24 V DC, 3 A − Temperature range: +5°C to +40°C − Total air throughput (unimpeded air flow): 6 x 175 m3/h = 1050 m3/h Technical specifications for one fan: − Rated voltage: 24 V DC − Rated current: max. 0.3 A − Air throughput (unimpeded air flow): 175 m3/h − Speed: 2650 rpm − Noise level: up to 45 dB (A) at maximum speed activation Also required: Connection cable 230/115 V. For example, D version, Model No. DK 7200.210, see page 775. Accessories: 1 U mounting unit, Model No. DK 7320.440, see page 776. Note: For more information on the Fan Control System (FCS) system, see page 777. 406 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above