Levelling feet - Levelling feet - Twin castors

Catalogue 33

Base Base Levelling feet 18 – 43 mm high To compensate for height differences with floor irregularities. Thread length 40 mm. Assembly thread M12. Max. admissible static load: approx. 300 kg per levelling foot. For: ● Baying system TS 8 ● PC enclosure system ● Pedestal base plate CP 6137.035 – CP 6137.535 ● Pedestal CP 6141.XXX ● Industrial workstations Packs of Model No. PS 4 4612.000 Also required: For mounting on the TS base/plinth: Base/plinth adaptor TS 8800.220, see page 557. 58 18 40 M12 Ø 47 SW 19 Levelling feet 18 – 63 mm high, with hex socket for baying system TS 8 To compensate for floor irregularities. Particularly in confined spaces, adjustments can be made quickly and easily from the enclosure interior. Mounting thread: M12 Hex socket: 6 mm Thread length: 60 mm Max. admissible static load: 300 kg per levelling foot. Packs of Model No. DK 4 7493.100 Also required: For mounting on the TS base/plinth: Base/plinth adaptor TS 8800.220, see page 557. M12 SW 19 60 78 18 Ø 48 Levelling feet with vibration dampening For vibration insulation of enclosures and to compensate for floor irregularities. The levelling foot is comprised of a disc of reinforced polyamide and an M12 screw, zincplated, with ball joint pendulum plus anti-slip and insulating plate for buffering. The insulating plate is resistant to water, mineral oils, petrol, alkaline and acid solutions, salts, soap lye and detergents. Also suitable for special applications such as chemical and laboratory environments. Thread length: 50 mm Max. admissible static load: 300 kg per levelling foot. Packs of Model No. DK 4 7493.230 SW19 95 M12 30 45 50 50 Levelling feet for Data Rack To compensate for height differences with floor irregularities. The levelling feet are attached to the die-cast zinc feet of the base/plinth. Supply includes: 4 levelling feet M12, levelling range 40 mm. Packs of Model No. DK 4 7493.000 Rittal Catalogue 33/System accessories 555


Catalogue 33
To see the actual publication please follow the link above