Support arm systems CP-S, stainless steel - Support section CP-S, stainless steel

Catalogue 33

Stainless steel System accessories Page 537 TFT monitor Page 796 Support arm system CP-S, stainless steel Page 190 Hygienic Design Page 176 Material: − Enclosure and door: Stainless steel 1.4301 (AISI 304) − Handle strips: Plastic approved for use with foodstuffs Surface finish: Brushed, grain 240 Colour: Handle strips: Similar to RAL 5002 Protection category: IP 66 to IEC 60 529 Supply includes: − Enclosure of all-round solid construction − Cut-out and reinforcement for support arm system − Fastener with guide plate − Door with sealing frame and side handle strips − The support arm connection and door hinge may be swapped over by rotating the enclosure Approvals: − UL − cUL Detailed drawings: Available on the Internet. T H B Command panel housing with door Width (B) mm Packs of 300 400 400 600 Page Height (H) mm 300 300 400 400 Depth (T) mm 150 150 150 150 Model No. CP 1 6535.010 6536.010 6538.010 6539.010 Weight (kg) 6.3 7.5 8.8 12.1 Accessories Matching mounting plate from AE 1033.500 1030.500 1380.500 1039.500 44/45 ID no. 0271.926 0274.131 0271.548 0271.351 Support rails1) Model No. SZ 10 2316.000 2317.000 2317.000 2319.000 655 Alternative lock systems With 3 mm double-bit lock insert, may be exchanged for 41 mm lock inserts, version C, see page 609, plastic handles and T handles, version C, see page 608. 1) Only with vertical attachment of punched rail 23 x 23 mm, see page 651. Rittal USA RITTAL Corporation 1 Rittal Place Urbana, OH 43078, USA Phone: +1 (937) 399-0500 Fax: +1 (937) 390-5599 Toll-free: 1-800-477-4000 E-mail: rittal@rittal-corp.com www.rittal-corp.com Rittal Catalogue 33/Enclosures 189


Catalogue 33
To see the actual publication please follow the link above