Baying connectors, external - Compensating panel - Baying kit - Baying kit

Catalogue 33

Baying system Enclosure suites Baying attachment, vertical for TS/TS For baying two populated enclosures on the vertical enclosure section. Simply locate into the vertical TS punchings, secure and connect both brackets by using the hex screws (supplied loose). Using the fastening bolts, the enclosure is pulled into a defined end position, with a height or side offset of up to ± 2 mm. Material: Sheet steel, 3 mm Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. TS 6 8800.670 Baying clamp, horizontal for back-to-back mounting Two-piece, for in situ assembly of enclosures with mounting plate in the rearmost installation position. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. TS 4 8800.170 Baying cover, top A cover with two end caps may additionally be clipped over the seal between the two enclosures. This prevents dirt and liquid from collecting on the baying seal. Material: − Cover section: Sheet steel or stainless steel − End caps: Plastic Surface finish: Spray-finished Supply includes: − Cover section − 2 end caps Note: May also be fitted in the width with enclosure suites bayed back-to-back. May also be used in conjunction with dust guard trim, see page 620. For enclosure depth mm Packs of RAL 7035 Stainless steel 1.4301 (AISI 304) Model No. TS 400 1 – 8800.840 500 1 – 8800.850 600 1 – 8800.860 800 1 – 8800.880 1000 1 – 8800.892 400 1 – 8700.140 500 1 – 8700.150 600 1 – 8700.160 Rittal Catalogue 33/System accessories 581


Catalogue 33
To see the actual publication please follow the link above