Polyamide reducers - Sealing bung - Multi-seal inserts

Catalogue 33

Cable management Cable glands 1 2 3 4 5 Cable gland, brass Benefits: ● Because the gland and lock nut are sold together in a single pack, this saves additional ordering and storage. ● Clamping membranes for even tightening and strain relief which protects the cables. ● Insulation via plastic insert. ● Optimum seal on the connection thread, thanks to O-ring. ● The lock nut cuts automatically into the sprayfinish, thereby creating a conductive connection. Material: − Brass − Seal: Neoprene Surface finish: Nickel-plated Protection category: − IP 68 (5 bar, 30 min.) to IEC 60 529 − IP 69K to DIN 40 050-9 Approval: VDE tested to EN 50 262 Cap nut Neoprene seal Plastic insert O-ring Lock nut Size Cable diameter M12 x 1.5 3 – 6.5 15 2411.800 M16 x 1.5 4.5 – 10 15 2411.810 M20 x 1.5 6 – 12 10 2411.820 M25 x 1.5 11 – 17 10 2411.830 M32 x 1.5 15 – 21 5 2411.840 M40 x 1.5 19 – 28 4 2411.850 M50 x 1.5 27 – 38 2 2411.860 M63 x 1.5 34 – 44 1 2411.870 Possible alternative: mm Packs of Cable gland Hygienic Design, see page 711. Accessories: − Sealing bungs, see page 710. − Multi-seal inserts, see page 710. 1 2 3 4 5 Model No. SZ 1 2 3 4 5 Cable gland, polyamide Benefits: ● Because the gland and lock nut are sold together in a single pack, this saves additional ordering and storage. ● Clamping membranes for even tightening and strain relief which protects the cables. ● Spray-moulded sealing lip ensures an optimum seal against the enclosure. ● Trapezoid thread for secure screw-fastening of the cap nut. Material: Polyamide 6, neoprene seal Colour: RAL 7035 Protection category: IP 68 (5 bar, 30 min.) to IEC 60 529 Approval: − VDE tested to EN 50 262 − CSA for USA and Canada Cap nut Neoprene seal Trapezoid thread Sealing lip Lock nut Size Cable diameter M12 x 1.5 3 – 6.5 50 2411.600 M16 x 1.5 4.5 – 10 50 2411.610 M20 x 1.5 6 – 12 50 2411.620 M25 x 1.5 11 – 17 25 2411.630 M32 x 1.5 15 – 21 15 2411.640 M40 x 1.5 19 – 28 5 2411.650 M50 x 1.5 27 – 38 5 2411.660 M63 x 1.5 34 – 44 3 2411.670 Accessories: mm − Polyamide reducers, see page 710. − Sealing bungs, see page 710. − Multi-seal inserts, see page 710. 1 2 3 4 5 Packs of Model No. SZ Rittal Catalogue 33/System accessories 709


Catalogue 33
To see the actual publication please follow the link above