Control/regulation - Enclosure internal thermostat - Hygrostat - Bottom-mounted adaptor - Control unit for EC fan-and-filter units

Catalogue 33

Climate control accessories Air routing/control/regulation Air diverter For use with wall-mounted cooling units For targeted air routing of the cold air in a downward direction. Particularly well-suited for densely-packed electrical components in the lower section of the enclosure. Material: Sheet steel For units Model No. SK SK 3304. . . ./SK 3305. . . . 3213.310 SK 3328. . . ./SK 3329. . . . 3213.320 SK 3332. . . . 3213.3301) Air circuit external Air circuit 651) internal 1) 115 mm for SK 3213.330 Digital enclosure internal temperature display and thermostat For installation in the enclosure door or wall. Technical specifications: − 2 voltage ranges for 100 – 230 V, 50/60 Hz and 24 – 60 V (DC) − Depth: 100 mm − Three-digit, 7-segment display − Option of switching between °C/°F − Temperature range: +5°C to +55°C − Includes 1800 mm long NTC sensor − Two relay outputs as change-over contact and normally open contact (max. contact load 230 V, 6 A) Packs of Model No. SK 1 3114.200 Special requirements can be accommodated on request. − Freely selectable switching difference − The freely adjustable setpoint values can be set using the membrane keyboard at the front Setting range: +5°C to +55°C − Display and switching accuracy +/– 2 K − The minimum and maximum recorded temperatures are stored until it is next reset Digital enclosure internal temperature display and thermostat Integrated into a panel 1 U. Including cable attachment for connection cable and label holder. Technical specifications: − 2 voltage ranges for 100 – 230 V, 50/60 Hz and 24 – 60 V (DC) − Depth: 100 mm − Three-digit, 7-segment display − Option of switching between °C/°F − Temperature range: +5°C to +55°C − Includes 1800 mm long NTC sensor − Two relay outputs as change-over contact and normally open contact (max. contact load 230 V, 6 A) Packs of Model No. DK 1 7109.035 Special requirements can be accommodated on request. − Freely selectable switching difference − The freely adjustable setpoint values can be set using the membrane keyboard at the front Setting range: +5°C to +55°C − Display and switching accuracy +/– 2 K − The minimum and maximum recorded temperatures are stored until it is next reset Colour: RAL 7035 Rittal Catalogue 33/Climate control 475


Catalogue 33
To see the actual publication please follow the link above