Splicing boxes/LSA connection system - Blanking cover - Fixture with rods, 3 U - Support unit, 3 U - Accommodation system, 2 U

Catalogue 33

482.6 mm (19˝) installation system Splicing boxes Patch panels for ● Fibre-optic splicing box, depth-variable ● Fibre-optic breakout box, 1 U With cut-outs for population with fibre-optic couplings. Material: Sheet steel Colour: RAL 7035 Note: For drawings of the cut-outs, see page 759/760. For coupling Number of locations U Packs of Model No. DK ST 12 1 1 7241.015 16 1 1 7241.065 24 2 1 7242.015 E-2000, E-2000 duplex1), SC or LC duplex 24 1 1 7241.024 SC duplex, LC quad 12 1 1 7241.045 1) For E-2000 duplex only half of the locations are available. Fibre-optic splicing box with telescopic pull-out Lockable The 482.6 mm (19˝) splicing box is designed to accommodate splicing cassettes and can be installed in any network distributor with 482.6 mm (19˝) accommodation and used as a fibre-optic termination or distributor. The telescopic pull-out provides optimum access to the splicing cassettes and cable clamp. The variable cassette fixture permits twist-proof installation of all standard splicing cassettes. The security lock fitted at the front protects against unauthorised access. The rear section of the splicing box is completely open for cable entry; a rubber cable clamp strip provides protection against dust. The fibre-optic cables can be secured with cable ties or cable clamps; two strain relief clips and cable routing clips for the fibre stock provide a solution to suit any fibre-optic wiring system. U Maximum no. of splicing cassettes Packs of Model No. DK 1 2 1 7170.535 2 4 1 7470.535 3 6 1 7570.535 Installation depth: 363 mm Material: Sheet steel Colour: RAL 7035 Supply includes: − Splicing box − Cable routing clips − Security lock − Cassette cover − Mounting accessories for patch panel Note: Supplied without patch panel and splicing cassettes. Patch panels for fibre-optic splicing box, lockable There is a choice of 20 panels with appropriate cutouts for the installation of various fibre-optic couplings, together with 3 blanking panels for individual population or as a cover. Material: Sheet steel Colour: RAL 7035 Note: For drawings of the cut-outs, see page 759/760. For coupling Number of locations U Packs of Model No. DK ST 12 1 1 7174.5351) 24 2 1 7474.535 48 3 1 7574.5351) E-2000, E-2000 duplex2) or SC, LC duplex 20 1 1 7178.535 2 1 7478.535 3 1 7578.5351) SC duplex, LC quad 12 1 1 7169.535 24 2 1 7469.535 1) Extended delivery times. 2) For E-2000 duplex only half of the locations are available. Rittal Catalogue 33/System accessories 763


Catalogue 33
To see the actual publication please follow the link above