Compact enclosures AE

Catalogue 33

Stainless steel Terminal boxes KL Width mm Packs of 150 150 300 200 200 Page Height mm 150 150 150 200 200 Depth mm 80 120 80 80 120 Model No. KL 1 1521.010 1527.010 1522.010 1523.010 1528.010 Weight (kg) 1.3 1.6 1.8 1.8 2.2 Number of quick-release fasteners 4 4 4 4 4 Accessories Mounting plate 1 1560.700 1560.700 1561.700 1562.700 1562.700 631 Wall mounting bracket 4 1594.000 1594.000 1594.000 1594.000 1594.000 627 Wall angle 4 2583.010 2583.010 2583.010 2583.010 2583.010 628 Pole clamp 1 2584.000 2584.000 2584.000 2584.000 2584.000 629 Support rails TS 35/7.5 10 2314.000 2314.000 2316.000 2315.000 2315.000 655 Cover hinge, stainless steel 1.4404 2 1592.010 1592.010 1592.010 1592.010 1592.010 613 Pressure relief stoppers 5 2459.500 2459.500 2459.500 2459.500 2459.500 566 Width mm Packs of 300 300 400 300 400 Page Height mm 200 200 200 300 300 Depth mm 80 120 120 120 120 Model No. KL 1 1524.010 1529.010 1525.010 1526.010 1530.010 Weight (kg) 2.4 2.9 3.6 3.9 4.6 Number of quick-release fasteners 4 4 4 4 4 Accessories Mounting plate 1 1563.700 1563.700 1564.700 1567.700 1568.700 631 Wall mounting bracket 4 1594.000 1594.000 1594.000 1594.000 1594.000 627 Wall angle 4 2583.010 2583.010 2583.010 2583.010 2583.010 628 Pole clamp 1 2584.000 2584.000 2584.000 2584.000 2584.000 629 Support rails TS 35/7.5 10 2316.000 2316.000 2317.000 2316.000 2316.000 655 Cover hinge, stainless steel 1.4404 2 1592.010 1592.010 1592.010 1592.010 1592.010 613 Pressure relief stoppers 5 2459.500 2459.500 2459.500 2459.500 2459.500 566 Bus enclosures BG Width mm Packs of 200 300 400 Page Height mm 300 300 300 Depth mm 80 80 80 Model No. BG 1 1583.0101) 1584.0101) 1585.0101) Weight (kg) 2.8 3.7 4.5 Number of quick-release fasteners 2 2 2 Product-specific supply scope Support rail TS 35/7.5 1 655 180° hinge, die-cast zinc, chrome-plated 2 613 Accessories Wall mounting bracket 4 1594.000 1594.000 1594.000 627 Pole clamp 1 2584.000 2584.000 2584.000 629 Condensate discharge 6 2459.000 2459.000 2459.000 566 Width mm Packs of 400 600 Page Height mm 200 200 Depth mm 123 123 Model No. BG 1 1558.0102) 1559.0102) Weight (kg) 4.5 6.0 Number of quick-release fasteners 2 3 Product-specific supply scope Support rail TS 35/7.5 1 655 180° hinge, die-cast zinc, chrome-plated 2 613 Accessories Wall mounting bracket 4 1594.000 1594.000 627 Pole clamp 1 2584.000 2584.000 629 Condensate discharge 6 2459.000 2459.000 566 1) Support rail fixed on studs 2) Support rail adjustable on profile strip Rittal Catalogue 33/Enclosures 183


Catalogue 33
To see the actual publication please follow the link above