Bracket/spacer - Quick-assembly block - Angle piece

Catalogue 33

Interior installation Assembly components Angle bracket PS For quick attachment of punched rails 23 x 23 mm. Installation options: ● On the vertical TS enclosure section via − Adaptor rail for PS compatibility, see page 651 ● On the horizontal TS enclosure section ● On enclosures and rails with rectangular system punching 12.5 x 10.5 mm. Material: Sheet steel Surface finish: Zinc-plated Supply includes: 1 set = 1 angle bracket, left, 1 angle bracket, right, 2 metal screws 5.5 x 13 mm. Packs of Model No. PS 12 set 4181.000 Also required: − U nuts for punched rails (recommended: M6), see page 665. − Multi-tooth screws M6 x 12 mm, see page 666. Support bracket TS For the attachment of punched sections without mounting flange 23 x 73 mm or punched rails 23 x 23 mm. Installation options: ● On the vertical TS enclosure section − on a 25 mm pitch pattern − in 2 mm increments. Material: Die-cast zinc Supply includes: 1 set = 1 support bracket, 1 stay, 3 metal screws 5.5 x 13 mm. Packs of Model No. TS 6 set 8800.330 Also required: − U nuts for punched rails (recommended: M6), see page 665. − Multi-tooth screws M6 x 12 mm, see page 666. Support bracket PS For the attachment of punched sections without mounting flange 23 x 73 mm or punched rails 23 x 23 mm. Installation options: ● On the vertical TS enclosure section via − Snap-on nut TS 8800.806, see page 659, or − Adaptor rail for PS compatibility, see page 651 ● On the horizontal TS enclosure section ● On enclosures and rails with rectangular system punching 12.5 x 10.5 mm. Material: Die-cast zinc Supply includes: 1 set = 1 support bracket, 2 countersunk screws, 2 serrated lock washers. Packs of Model No. PS 24 set 4183.000 Also required: − U nuts for punched rails (recommended: M6), see page 665. − Multi-tooth screws M6 x 12 mm, see page 666. − Adaptor rail for PS compatibility (when mounting on the vertical enclosure section), see page 651. Rittal Catalogue 33/System accessories 661


Catalogue 33
To see the actual publication please follow the link above