For modular front design

Catalogue 33

Baying systems TS 8 System accessories Page 537 482.6 mm (19˝) installation accessories from page 733 Subrack systems Page 211 482.6 mm (19˝) climate control Page 399/400 Material: − Enclosure frame: Sheet steel 1.5 mm − Front frame: Extruded aluminium sections with die-cast corner pieces − Rear door: Sheet steel 2 mm − Roof and gland plates: Sheet steel 1.5 mm − Adaptor sections: Aluminium Surface finish: − Enclosure frame: Dipcoat-primed − Roof and rear door: Dipcoat-primed, powdercoated on the outside, textured paint − Front frame: Powder-coated − Gland plates: Zinc-plated Colour: RAL 7035 Supply includes: − Enclosure frame − Front frame (r/h hinge, opening angle 130°, held on the left via mechanical snap fasteners) − Rear door (r/h hinge, may be swapped to opposite side) − Roof − Adaptor sections − Gland plates Approvals: − UL − cUL Detailed drawings: Available on the Internet. Electronic enclosure U Packs of 33 33 42 42 Page Width mm 600 600 600 600 Height mm 1600 1600 2000 2000 Depth mm 600 800 600 800 Model No. TS 1 8410.510 8418.510 8430.510 8438.510 Door(s) 1 1 1 1 Base/plinth Components front and rear Height 100 mm 1 set 8601.600 8601.600 8601.600 8601.600 543 Height 200 mm 1 set 8602.600 8602.600 8602.600 8602.600 543 Trim panels, sides Height 100 mm 1 set 8601.060 8601.080 8601.060 8601.080 544 Height 200 mm 1 set 8602.060 8602.080 8602.060 8602.080 544 Flex-Block see page 540 Levelling component for base/plinth see page 546 Accessories Side panels 2 8166.235 8168.235 8106.235 8108.235 567 Cable clamp rails for cable clamps 2 4191.000 4191.000 4191.000 4191.000 717 Cable clamp rails (C section) for cable clamps 6 4944.000 4944.000 4944.000 4944.000 653 Section for cable entry, rear 1 set 8802.065 8802.065 8802.065 8802.065 703 Adaptor sections for rear 2 8613.360 8613.360 8613.300 8613.300 742 LED system light 1 4140.830 4140.830 4140.830 4140.830 682 Alternative lock systems see page 600 78 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above