Baying system - Enclosure suites

Catalogue 33

Walls Isolator door locking TS isolator door cover (US version) Including main door lock for safety locking of enclosures and bayed enclosure suites in accordance with US regulations, only in conjunction with actuator lever for master switches: ● Allen Bradley 1494 F-M1/P1/S1 and 140 U-K-FCX04 ● Square D 9422 A1 ● ITE Siemens Max-Flex series/FHOH (only available in the USA) ● General Electric TDA Type 1 and 2 ● Moeller NZM-XSHGVR 12-NA Benefits: ● In combination with − Operating mechanism − Adjacent door latch − Interconnecting rods meets the requirements of UL 508 A ● Compact design with a width of just 100 mm. ● May be mounted instead of a side panel. With this cover, all standard single-door TS 8 enclosures may be configured as isolator door enclosures. The complete installation surface of the enclosure is retained. ● May be mounted optionally on the left or right of the enclosure. ● In conjunction with the integrable TS 8 mounting plate infill, (see page 631), the mounting surface of the main enclosure can be enlarged by around 14%. Material: Sheet steel Surface finish: Powder-coated Colour: RAL 7035 Protection category: IP 55 to IEC 60 529, complies with NEMA 12 Supply includes: Main door lock, cover plate and assembly parts. Width mm Height mm 100 1800 400 8900.840 100 1800 500 8900.850 100 2000 500 8900.050 100 2000 600 8900.060 Also required: Depth mm Model No. TS − Operating mechanism, TS 4912.000, for enclosure with isolator door cover and additionally every fourth adjacent enclosure, see page 575. − Adjacent door latch, TS 4911.000, TS 4911.100, for every adjacent enclosure, see page 575. − Interconnecting rods, for every adjacent enclosure in the appropriate enclosure width, see page 575. Accessories: Mounting plate infill, see page 631. Isolator door locking (US version) Operating mechanism Adjacent door latch (single-door) Interconnecting rod Connection component Main door latch Adjacent door latch (two-door) 1 2 3 4 5 6 3 4 3 4 3 6 6 2 2 1 5 1 2 3 Door latch for bayed enclosure suites For extending the door locking of commercially available master switches to bayed suites TS. Adjacent doors cannot be opened until the main door has been opened. Operating mechanism (Fitted in the enclosure with master switch and additionally in every fourth adjacent enclosure) 1 Packs of Model No. TS Operating mechanism 1 4912.000 Adjacent door latch (Installation in adjacent enclosure) 2 Adjacent door latch for Packs of Model No. TS Single-door enclosures 1 4911.000 Two-door enclosures 1 4911.100 Interconnecting rods To extend locking from the main enclosure to the adjacent enclosures of a bayed suite. An interconnecting rod corresponding to the width of the enclosure is required for each adjacent enclosure. 3 For enclosure width mm Packs of Model No. TS 600 10 4916.000 800 10 4918.000 1200 10 4920.000 Rittal Catalogue 33/System accessories 575


Catalogue 33
To see the actual publication please follow the link above