Climate control accessories

Catalogue 33

Enclosure heaters Climate control accessories Page 473 Software & services Page 515 Supply includes: − PTC heater − Quick-connection terminal − Assembly parts Note: − For precise temperature control inside the enclosure, we recommend the enclosure internal thermostat SK 3110.000 or the digital thermostat SK 3114.200 with display (see accessories). − In order to prevent condensation on assemblies, hygrostat SK 3118.000 (see accessories) is recommended to regulate heating. − In larger enclosures, even heat distribution is best achieved by installing several low-output heaters. − The installation of heaters is generally advisable, in order to prevent condensation. Without fan, continuous thermal output 10 – 150 W 1 T H B B 1 2 T H Model No. SK 3105.310 3105.320 3105.330 3105.340 3105.350 3105.360 3105.370 Page Dimensions mm W (B)H D (T) 45 120 46 45 120 46 64 155 56 Rated operating voltage V, Hz 110 – 240 V, 50/60 Hz Continuous thermal output at Tu = 10°C 8 – 10 W 18 – 20 W 23 – 30 W 49 – 50 W 63 – 75 W 86 – 100 W 130 – 150 W Pre-fuse T 2 A 2 A 4 A 4 A 4 A 4 A 4 A Accessories Packs of Enclosure internal thermostat 1 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 476 Hygrostat 1 3118.000 3118.000 3118.000 3118.000 3118.000 3118.000 3118.000 476 Digital temperature display/thermostat 1 3114.200 3114.200 3114.200 3114.200 3114.200 3114.200 3114.200 475 Special voltages available on request. We reserve the right to make technical modifications. With fan, continuous thermal output 250 – 800 W 64 155 56 64 230 56 90 165 75 90 180 75 2 Model No. SK 3105.410 3105.380 3105.420 3105.390 3105.430 3105.400 Page Dimensions mm W (B)H D (T) 103 200 103 103 200 103 103 200 103 Rated operating voltage V, Hz 110 V, 50/60 Hz 230 V, 50/60 Hz 110 V, 50/60 Hz 230 V, 50/60 Hz 110 V, 50/60 Hz 230 V, 50/60 Hz Continuous thermal output at Tu = 10°C 250 W1) 400 W1) 800 W1) Pre-fuse T 4 A 4 A 6 A 6 A 10 A 6 A Accessories Packs of Enclosure internal thermostat 1 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 476 Hygrostat 1 3118.000 3118.000 3118.000 3118.000 3118.000 3118.000 476 Digital temperature display/thermostat 1 3114.200 3114.200 3114.200 3114.200 3114.200 3114.200 475 1) Thermal output with fan. Special voltages available on request. We reserve the right to make technical modifications. Rittal Catalogue 33/Climate control 471


Catalogue 33
To see the actual publication please follow the link above