Pillar

Catalogue 33

Stand systems Comfort Panel Page 138 Optipanel Page 140 Compact Panel Page 142 Command panel housing with door Page 143 Command panel Page 144 The welded alternatives to the pedestal, complete ● Pedestal, open: For retrospective cable entry with preassembled connectors ● Pillar, small: For heavy installed equipment Pillar, small Material: Steel Surface finish: Spray-finished Colour: RAL 7035 Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Weight load kg 40 80 Page Model No. CP 6215.000 6214.500 Design Base plate cross-section W x H x D mm 400 x 10 x 400 500 x 12 x 500 Pedestal tube cross-section W x H mm 86 x 73 160 x 80 Pedestal tube wall thickness mm 3 3.2 Overall height mm 1093 1150 Accessories Enclosure attachment CP-L, Ø 130 mm 6525.510 – 155 Housing coupling CP-L, Ø 130 mm 6525.0101) – 155 Enclosure attachment CP-XL, round – 6130.610 163 Enclosure attachment CP-XL, rectangular – 6130.510 163 Housing coupling CP-XL – 6130.010 163 1) When assembling enclosures with support arm connection CP-L, 120 x 65 mm, connection adaptor CP-L, Ø 130 mm to CP-L, 120 x 65 mm CP 6071.000 (see page 164) should additionally be used. Rittal Catalogue 33/Enclosures 171


Catalogue 33
To see the actual publication please follow the link above