Cold Plate - Cold Plate incl. T channel for frequency converters

Catalogue 33

Air/water heat exchangers Wall-mounted, useful cooling output 4000 W, water-carrying parts V4A (1.4571) Model No. SK 3375.5041) 3375.1041) Page Thermostat e-Comfort controller – (factory setting +35°C) Basic controller – Useful cooling output L 35 W 10, 400 l/h 4000 W Rated operating voltage V, Hz 230, 1~, 50/60 Dimensions mm W x H x D 450 x 1400 x 220 Rated current max. 1.0 A/1.35 A Pre-fuse T 4.0 A Cooling medium Water (for specifications see Internet; assembly instructions) Water inlet temperature +1°C to +30°C Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 552) Duty cycle 100% Type of connection Plug-in terminal strip Water connection Quick-release fastener system3) Weight 56 kg Air throughput of fan (unimpeded air flow) 2365/2750 m3/h Accessories Packs of Door-operated switch 1 4127.010 4127.010 684 SK BUS system 1 3124.100 – 477 Interface board 1 3124.200 – 477 Condensate hose 1 3301.612 3301.612 485 Flow regulator valve 1 see page 486 1) Extended delivery times. 2) IP 65 available on request. 3) Threaded adaptor for quick-release fastener available on request. Special voltages available on request. We reserve the right to make technical modifications. Rittal Sweden RITTAL Scandinavian ab Rittalgatan 1 SE-262 73 Ängelholm Phone: +46 (431) 44 26 00 Fax: +46 (431) 44 26 44 E-mail: info@rittal.se www.rittal.se Rittal Catalogue 33/Climate control 443


Catalogue 33
To see the actual publication please follow the link above