Width divider - Base mounting bracket

Catalogue 33

Base Base Transport castors for TE The castors may be screw-fastened in the corner areas within the base frame in place of the levelling feet. Ground clearance: 58 mm, Mounting thread M10 x 20. Permissible static load: 300 kg per enclosure Packs of Model No. TE 1 set 7000.672 Supply includes: 1 set = 4 baying clamps, including assembly parts. Transport kit for DK-TS Ground clearance: approx. 40 mm. Permissible static load: 750 kg per enclosure Supply includes: 1 set = 4 castors (2 steerable) including assembly parts. Packs of Model No. DK 1 set 7825.900 Note: Only for enclosures without gland plates or gland plate frames. For 800 mm wide enclosures with 482.6 mm (19˝) mounting frame, special installation dimensions must be observed (see drawing). Min. 175 Base/plinth adaptor for levelling feet Connection component for fastening M12 levelling feet PS 4612.000 to the TS base/plinth. Material: Sheet steel Surface finish: Zinc-plated Packs of Model No. TS 4 8800.220 Also required: Levelling feet, PS 4612.000, see page 555. Base/plinth adaptor for twin castors Connection component for mounting twin castors to the TS and TE base/plinth. Material: Sheet steel Surface finish: Zinc-plated Packs of Model No. TS 4 8800.290 Also required: Base/plinth trim panels, side, see page 544, wherever a twin castor is fitted. Rittal Catalogue 33/System accessories 557


Catalogue 33
To see the actual publication please follow the link above