Base - Levelling feet - Levelling feet - Levelling feet - Levelling feet

Catalogue 33

Base Base/plinths Under-floor frame for DK-TS For siting the enclosure on a false floor when heavy equipment is installed. Material: Sheet steel Colour: RAL 7035 Supply includes: Mounting accessories for mounting on the enclosure. Width mm Height mm Depth mm Model No. DK 600 400 1000 7855.340 800 400 1000 7855.342 Delivery times available on request. Stabiliser bracket for base/plinth TS The stabiliser bracket may be retrospectively screw-fastened to the outside of the base/plinth corner pieces. Load capacity: Up to a maximum of 80 kg static load. Material: Sheet steel Surface finish: Spray-finished Colour: RAL 7035, warning markings RAL 2002 Supply includes: Assembly parts. Packs of Model No. DK 2 7825.150 Delivery times available on request. Stabiliser for TS 8 server enclosures The pull-out stabiliser is quickly and easily retrofitted to the lower frame of the server racks and only extended when necessary. Load capacity: Up to a maximum of 150 kg static load. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Note: − The stabiliser cannot be used together with base plates, base frames or base/plinths. − Combined use with the divided base frame (DK 7825.342), see page 559, is supported. Enclosure depth mm Model No. DK 1000 7825.250 1200 7825.2601) 1) Extended delivery times. Accessories: − Levelling feet, see page 555 and/or − Transport kit for DK-TS, see page 557. 150kg 554 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above