Plastic enclosures KS

Catalogue 33

Compact system enclosures Rittal CM Width: 1000 – 1200 mm, height: 1000 – 1400 mm Width (B) mm Packs of 1000 1000 1000 1000 1000 1200 Page Height (H) mm 1000 1200 1200 1400 1400 1200 Depth (T) mm 300 300 400 300 400 400 Mounting plate width (F) mm 940 940 940 940 940 1140 Mounting plate height (G) mm 955 1155 1155 1355 1355 1155 Model No. CM 1 5118.500 5119.500 5120.500 5121.500 5122.500 5123.500 Doors 2 2 2 2 2 2 Base/plinth Components front and rear Height 100 mm 1 set 8601.000 8601.000 8601.000 8601.000 8601.000 8601.200 543 Height 200 mm 1 set 8602.000 8602.000 8602.000 8602.000 8602.000 8602.200 543 Trim panels, sides Height 100 mm 1 set 8601.030 8601.030 8601.040 8601.030 8601.040 8601.040 544 Height 200 mm 1 set 8602.030 8602.030 8602.040 8602.030 8602.040 8602.040 544 Accessories Rail for interior installation for height 4 5001.052 5001.053 5001.053 5001.054 5001.054 5001.053 647 for width 4 5001.052 5001.052 5001.052 5001.052 5001.052 5001.053 647 Matching punched sections with mounting flanges in depth 4 8612.130 8612.130 8612.140 8612.130 8612.140 8612.140 647 in width 4 8612.000 8612.000 8612.000 8612.000 8612.000 8612.020 647 Base configuration rail 2 5001.371 5001.371 5001.370 5001.371 5001.370 5001.370 649 Mounting plate slide block 2 5001.070 5001.070 5001.070 5001.070 5001.070 5001.070 634 Support strips for door 20 4309.000 4309.000 4309.000 4309.000 4309.000 4596.000 614 TS punched section with mounting flange, 17 x 73 mm 4 8612.040 8612.040 8612.040 8612.040 8612.040 8612.050 647 Cable clamp rails 1 5001.082 5001.082 5001.082 5001.082 5001.082 5001.083 717 Sheet steel wiring plan pocket, depth 35 mm 1 4115.500 4115.500 4115.500 4115.500 4115.500 4116.500 617 Rain canopy/vented roof 1 – – 5001.350 – 5001.350 5001.360 619 Alternative lock systems see page 599 Rittal China RITTAL Electro-Mechanical Technology (Shanghai) Co. Ltd. No. 1658 Minyi Road Songjiang District Shanghai, 201612 Phone: +86 (0) 21 5115 7799 Fax: +86 (0) 21 5115 7788 E-mail: marketing@rittal.cn www.rittal.cn Rittal Catalogue 33/Enclosures 51


Catalogue 33
To see the actual publication please follow the link above