Page 52

Catalogue 33

Plastic enclosures KS System accessories Page 537 KS for potentially explosive areas Page 199 Material: − Enclosure and door: Fibreglass-reinforced unsaturated polyester − Mounting plate: Sheet steel − Foamed-in PU seal For KS with viewing window: − Glazed acrylic, 3.0 mm with all-round rubber cable clamp strip Surface finish: − Enclosure and door: Dyed plastic with no after-treatment − Mounting plate: Zinc-plated Protection category: See table Colour: Similar to RAL 7035 Supply includes: − Enclosure with hinged door, of all-round solid construction, 3 mm double-bit lock − For single-door enclosures: R/h door hinge, may be swapped to opposite side by rotating the enclosure − For two-door enclosures: Lockable door on right − Mounting plate − Twin seal on the top and bottom edges of the door as integral rain protection strip − Press-fitted C sections at the sides for infinitely variable mounting plate depth adjustment − KS 1400.500 additionally with removable centre bar in the enclosure Note: Under the influence of long-term UV radiation (sunlight) in conjunction with wind and rain, the surface finish may become visually impaired. This does not affect the protection of the installed electrical components in any way. If the enclosures cannot be protected from UV radiation, we recommend that they should be painted with a PUR paint. Ambient temperature –30°C to +75°C. Approvals: − TÜV − Germanischer Lloyd − Russian Maritime Register of Shipping − Lloyds Register of Shipping − Bureau Veritas − VDE Detailed drawings: Available on the Internet. T F B H G Width (B) mm Packs of 200 250 300 400 400 400 400 500 Page Height (H) mm 300 350 400 400 400 600 600 500 Depth (T) mm 150 150 200 200 200 200 200 300 Mounting plate width (F) mm 145 195 245 345 345 345 345 417 Mounting plate height (G) mm 250 300 350 350 350 550 550 450 Mounting plate thickness mm 2.0 2.0 2.0 2.5 2.5 2.5 2.5 2.5 Model No. KS 1 1423.500 1432.500 1434.500 1444.500 1448.500 1446.500 1449.500 1453.500 Door(s) 1 1 1 1 1 1 1 1 Viewing window – – – – – – Cam lock 1 1 2 2 2 2 2 2 3-point lock system – – – – – – – – Weight (kg) 3.4 4.3 5.9 7.9 8.0 11.5 11.2 13.5 Protection category IP 66 to IEC 60 529, complies with NEMA 4X. – – IP 56 to IEC 60 529, complies with NEMA 12. – – – – – – Accessories Mounting plate adjustment bracket 4 1481.000 1481.000 1481.000 1481.000 1481.000 1481.000 1481.000 1491.000 634 Threaded inserts M6 20 1482.000 1482.000 1482.000 1482.000 1482.000 1482.000 1482.000 1482.000 666 Pole clamp 1 set 2584.000 2584.000 2584.000 2584.000 2584.000 2584.000 2584.000 2584.000 629 Wall mounting bracket 4 1483.010 1483.010 1483.010 1483.010 1483.010 1483.010 1483.010 1483.010 628 Alternative lock systems see page 599 52 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above