Ri4Power accessories - Rail system - System attachments - Distribution busbars

Catalogue 33

Compartment configuration Form 1-4 Support frame for DIN rail-mounted devices ● Support frame set for accepting DIN railmounted devices (e.g. MCBs). ● The support rails are fastened with two mounting brackets to the functional space side panel modules. The cover is fastened to the support frame with knurled screws. ● In combination with functional space dividers, partial mounting plates and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible. Material: − Support frame: Sheet steel, zinc-plated, passivated, 1.5 mm − Cover: Sheet steel, spray-finished, 1.5 mm Supply includes: − Support rails − 2 mounting brackets − 1 cover with cut-out − Assembly parts For enclosure width mm For functional space height mm 600 150 1 x 24 1 set 9674.761 600 300 2 x 24 1 set 9674.762 600 600 4 x 24 1 set 9674.764 800 300 2 x 36 1 set 9674.782 800 600 4 x 36 1 set 9674.784 Also required: No. of pitch units 17.5 mm Packs of Model No. − Functional space side panel modules, see page 345. − Partial mounting plates, see page 350. SV Coupling set mounting kit for busbar enclosure or riser The mounting kit is used as a base support for a vertical Maxi-PLS busar system/Flat-PLS busbar system. Material: Sheet steel, zinc-plated Supply includes: − Support plate and punched sections with mounting flanges, assembly parts. − With the version for 300 and 400 mm enclosure widths, additionally with insulating plate for the installation of Flat-PLS. For enclosure width mm For enclosure depth mm 200 600 1 set 9674.1961) 200 800 1 set 9674.1981) 300 600 1 set 9674.036 300 800 1 set 9674.038 400 600 1 set 9674.046 400 800 1 set 9674.048 1) Only suitable for Maxi-PLS. Also required: End support, see page 328. Packs of Model No. SV Rittal Catalogue 33/Power distribution 351


Catalogue 33
To see the actual publication please follow the link above