Mounting plate slide block - Slide rails - Mounting plate adjustment bracket

Catalogue 33

Interior installation Mounting plates Mounting plate attachment For additional clamping and to reduce potential vibration of the mounting plate. Select according to mounting position, installation type and enclosure. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For TS, ES Installation options: ● All-round ● Set forward on a 25 mm pitch pattern Slide in between the bar and plate from below or above or from the side, and secure with screws. Also required: Packs of Model No. TS 10 4593.000 − Support strip (with TS for inner level), see page 650 or − Punched section with mounting flange (with TS for inner level), see page 647 or − Punched rails and punched sections without mounting flange, see page 652. For TS, ES Installation options: ● On the top and bottom of the mounting plate (with ES all-round) ● Rear, flush with enclosure frame Screw in the clip behind the plate and secure with screws. Packs of Model No. TS 10 4576.000 Installation kit for mounting plates TS, back-to-back The minimal distance between the two mounting plates ensures a maximum installation depth for installed equipment on both sides. Material: Sheet steel Surface finish: Zinc-plated Note: Build height front and rear, with central installation = (enclosure depth – 48 mm) : 2 Example: TS 8806.521 = Depth 600 mm Build depth = 2 x 276 mm Packs of Model No. TS 1 set 8800.280 Rittal Catalogue 33/System accessories 633


Catalogue 33
To see the actual publication please follow the link above