TS installation examples with TS system rails

Catalogue 33

Interior installation Rail systems TS installation examples with TS system rails Installation in the roof and base frame in the width/depth Installation between vertical sections in the width/depth Internal level External level A A A A A A A TS punched section with mounting flange, 17 x 73 mm For enclosure width/depth mm Packs of A1) mm Model No. TS A1) mm Model No. TS A1) mm Model No. TS Page 300 4 – – 275 8612.030 225 8612.130 647 400 4 – – 375 8612.040 325 8612.140 500 4 – – 475 8612.050 425 8612.150 600 4 – – 575 8612.060 525 8612.160 800 4 – – 775 8612.080 725 8612.180 1000 4 – – 975 8612.000 925 8612.100 1200 4 – – 1175 8612.020 1125 8612.120 1) A = Rail mounting distance A TS punched section with mounting flange, 23 x 73 mm For enclosure width/depth mm Packs of A1) mm Model No. TS A1) mm Model No. TS A1) mm Model No. TS Page 500 4 – – 425 8612.550 – – 648 600 4 – – 525 8612.560 – – 800 4 – – 725 8612.580 – – 1000 4 – – 925 8612.500 – – 1200 4 – – 1125 8612.520 – – 1) A = Rail mounting distance A A TS punched section without mounting flange, 45 x 88 mm For enclosure width/depth mm Packs of A1) mm Model No. TS A1) mm Model No. TS A1) mm Model No. TS Page 500 2 375 8612.650 – – 375 8612.650 600 2 475 8612.660 – – 475 8612.660 649 800 2 675 8612.680 – – 675 8612.680 1) A = Rail mounting distance 644 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above