Page 645

Catalogue 33

Interior installation Rail systems TS installation examples with TS system rails Installation in the roof and base frame in the width/depth Installation between vertical sections in the width/depth Internal level External level A A A A A A TS punched rail 25 x 38 mm (with snap-on nut M8) For enclosure width/depth mm Packs of A1) mm Model No. TS A1) mm Model No. TS A1) mm Model No. TS Page 500 2 – – 435 8612.750 – – 600 2 – – 535 8612.760 – – 649 800 2 – – 735 8612.780 – – 1) A = Rail mounting distance A TS punched rail 18 x 38 mm For enclosure width/depth mm Packs of A1) mm Model No. TS A1) mm Model No. TS A1) mm Model No. TS Page 400 2 335 8612.240 – – 335 8612.240 650 500 2 435 8612.250 – – 435 8612.250 600 2 535 8612.260 – – 535 8612.260 800 2 735 8612.280 – – 735 8612.280 1) A = Rail mounting distance Two TS punched rails 18 x 38 mm are included in the supply of enclosures with a mounting plate. After installing the mounting plate, the TS punched rail may be inserted, as shown here. A A TS mounting bars For enclosure width/depth mm Packs of A1) mm Model No. TS A1) mm Model No. TS A1) mm Model No. TS Page 400 20 – – – – 325 4694.000 650 500 20 – – – – 425 4695.000 600 20 – – – – 525 4696.000 800 20 – – – – 725 4697.000 400 20 – – 375 4309.000 – – 500 20 – 475 4596.000 – – 600 20 – 575 8800.130 – – – 20 – 675 4598.000 – – 800 20 – 775 4579.000 – – – 20 – 875 4599.000 – – 1) A = Rail mounting distance Alternatively, the TS support strip for the inner mounting level may also be used for mounting on the door. A PS punched rails 23 x 23 mm (for installation options, see support bracket TS/PS, angle bracket, mounting bracket) For enclosure width/depth mm Packs of A1) mm Model No. PS A1) mm Model No. PS A1) mm Model No. PS Page 400 12 275 4169.000 275 4169.000 – – 651 500 12 375 4170.000 375 4170.000 – – 600 12 475 4171.000 475 4171.000 – – 800 12 675 4172.000 675 4172.000 – – 1000 12 875 4173.000 875 4173.000 – – 1200 6 1075 4174.000 1075 4174.000 – – 1400 6 1275 4393.000 1275 4393.000 – – 1600 6 1475 4175.000 1475 4175.000 – – 1800 6 1675 4176.000 1675 4176.000 – – 2000 6 1875 4177.000 1875 4177.000 – – 2200 6 2075 4178.000 2075 4178.000 – – 1) A = Rail mounting distance Rittal Catalogue 33/System accessories 645


Catalogue 33
To see the actual publication please follow the link above