Signal pillars, modular - Connection component

Catalogue 33

Signal pillars Signal pillars, LED compact Benefits: ● Complete, ready-to-connect solution ● Minimal build height ● Extremely long service life of the LEDs (at least 70,000 h), therefore maintenance-free ● Minimal assembly work and warehousing costs Technical specifications: − Operating voltage: 24 V AC/DC − Electrical connection: Screw terminals − Light: LED − Transmission angle: 3 x 120° − Operating temperature: –20 to +70°C − Flashing function: Controllable via PLC − Cable entry: Metric screwed cable gland M12 x 1.5 for cable diameter 3.0 – 6.5 mm Protection category: IP 65 to IEC 60 529 Design Packs of H 3-stage, red, yellow, green 1 177 2372.100 1-stage, red 1 107 2372.130 Also required: mm Model No. SG − For wall mounting: Bracket for wall mounting, see page 812. − For conduit mounting/support arm systems: Connection adaptor, see page 808. − Other mounting components, see page 813/814. Connection picture SG 2372.100/.130/.140 GND L1 L2 L3 GND – 0 V (Ground) L1 – L3 – +24 V DC (LED light stages, from bottom to top, unneeded contacts are left free) Ø 72 10 29 22 35 35 35 21 54 M4 177 107 M12 x 1.5 1 Ø 72 10 29 22 35 21 54 M4 Mounting cut-out Ø 20 54 Ø 4.5 1 Seal Connection adaptor for signal pillar, LED compact For conduit mounting and mounting on support arm systems. Material: Plastic Colour: Black Packs of Model No. SG 1 2372.120 Accessories: − Mounting components for conduit mounting, see page 814. − Mounting components for support arm system, see page 813. Ø 54 Ø 70 Ø 25 31 808 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above