Mounting plate attachment - Installation kit

Catalogue 33

Interior installation Mounting plates Mounting plate attachment For additional clamping and to reduce potential vibration of the mounting plate. Select according to mounting position, installation type and enclosure. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For TS Installation options: ● Side, at half height in conjunction with mounting plate infill ● In the penultimate position ● Set forward (supplied state) Benefit: No impairment to the mounting surface, but mounting is only possible from the enclosure rear. Packs of Model No. TS 10 8800.630 Accessories: Mounting plate infill, see page 631. For TS Installation options: ● Side ● Rear, flush with enclosure frame Benefit: No impairment to the mounting surface, but mounting is only possible from the enclosure rear. Packs of Model No. TS 10 8800.610 For TS Installation options: ● Side ● Rear, flush with enclosure frame ● Set forward on a 25 mm pitch pattern Benefit: No impairment to the mounting surface. May optionally used for attachment or screw fastening. Packs of Model No. TS 10 8800.090 Also required: Punched section with mounting flange 17 x 73 mm for the inner mounting level, see page 647 (with Fig. 3). 1 2 3 Mounting plate screw-fastened in the rearmost installation position. Mounting plate screw-fastened from the rear in the rearmost installation position. Mounting plate in a set forward position, either attached or screw-fastened (not shown). 1 2 3 For TS Installation options: ● Side ● Rear, flush with enclosure frame Slide over the plate at the side and secure with screws. Additionally, the mounting plate may be drilled and screw-fastened at the rear C-edge. Packs of Model No. TS 10 8800.050 632 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above