NH slimline fuse-switch disconnectors, size 1/size 2/size 3 (3-pole)

Catalogue 33

RiLine NH fuse elements Busbar systems Page 276 – 279, 340 Connection system Page 280 – 282 NH fuse-switch disconnectors Page 296 – 305 Material: − Fibreglass-reinforced polyamide − Fire protection corresponding to UL 94-V0 − Contact tracks: Silver-plated hard copper Colour: − Chassis: RAL 7035 − Cover: RAL 7001 − Handle: RAL 7016 Basis of test: − IEC/DIN EN 60 947-3 − DIN EN 60 269-2 (fuse inserts) Technical information: Available on the Internet. Detailed drawings: Available on the Internet. NH slimline fuse-switch disconnectors, size 00 (3-pole) Rated operating current Packs of 160 A 160 A 160 A Page Rated operating voltage 690 V~ 690 V~ 690 V~ Cable outlet top/bottom top/bottom top/bottom Type of connection Box terminal Screw M8 Screw M8 Connection of round conductors mm2 2.5 – 95 up to 95 up to 95 Width mm 50 50 50 Height mm 400 400 740 For converter installation – – – – – For bar systems with centre-to-centre spacing mm 60 100 60 100 185 185 For bar thickness mm 5/10 10 5/10 10 10 10 Model No. SV 1 9346.000 9346.020 9346.010 9346.030 9346.040 9346.050 Also required Busbar adaptor For mounting SV 9346.020/.030 on bar systems with 185 mm centre-to-centre spacing Design Single adaptor 1 – 9346.410 – 9346.410 – – 325 Two-way adaptor 1 – 9346.420 – 9346.420 – – 325 Busbar terminal For mounting SV 9346.040/.050 on bar systems with 185 mm centre-to-centre spacing 3 – – – – 9346.470 9346.470 – Accessories Micro-switch 5 9346.400 9346.400 9346.400 9346.400 9346.400 9346.400 324 Lug terminal connection part 1 set – – 3592.020 3592.020 3592.020 3592.020 324 Clamp-type terminal connection 1 set – – 3592.010 3592.010 3592.010 3592.010 325 Support bracket 4 9346.430 9346.430 9346.430 9346.430 9346.430 9346.430 325 Connection space cover (long) 1 9346.460 9346.460 9346.460 9346.460 – – 324 Sliding nuts M8 Maxi-PLS 1600/2000 15 – – – – 9640.910 9640.910 329 for mounting SV 9346.040/.050 on busbar systems Maxi-PLS 3200 15 – – – – 9650.905 9650.905 329 Rittal Catalogue 33 306 /Power distribution


Catalogue 33
To see the actual publication please follow the link above