Accessories - Touchscreen display, colour - Front cover - Condenser unit - Vertical shielding - Connection hose, bottom and top - Add-on cover

Catalogue 33

Liquid Cooling Package Accessories for climate control Page 473 Chillers for IT cooling Page 454 Server enclosures Page 114 Benefits: ● High cooling output of 20 kW in a minimal space ● Easily exchanged for the standard rear door of the server enclosure ● Retrofitting is not a problem ● A door opening angle of 120° allows rear access to the server enclosure and makes assembly and configuration inside the enclosure easier ● The LCP does not require its own fan, and therefore does not need an integrated control ● Maximum energy efficiency, as there is no electrical power consumption whatsoever Application and mode of operation: Air/water heat exchanger mechanically integrated into a rear door for server enclosures. The 482.6 mm (19˝) equipment built into the server enclosure must have suitable airflow capabilities in order to route the heated waste air through the heat exchanger rear door. The waste air is cooled down to room temperature. The heat energy absorbed by the water is transported to the external cold water supply, where it is cooled back down to the required inlet temperature. TopTherm LCP Passive CW Model No. SK 3311.600 Dimensions mm W x H x D 600 x 2000 x 170 Usable U 42 Useful cooling output Up to 20 kW Colour: RAL 7035 Approvals: Available on the Internet. Rittal China RITTAL Electro-Mechanical Technology (Shanghai) Co. Ltd. No. 1658 Minyi Road Songjiang District Shanghai, 201612 Phone: +86 (0) 21 5115 7799 Fax: +86 (0) 21 5115 7788 E-mail: marketing@rittal.cn www.rittal.cn 464 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above