Page 465

Catalogue 33

Liquid Cooling Package Accessories Touchscreen display, colour for LCP rack, inline, T3+ The display offers the opportunity of directly monitoring key LCP functions and implementing settings. Packs of Model No. SK 1 3311.030 Front cover for LCP Inline CW and DX The optional front cover ensures an even air exhaust and reduces the air outlet speed, thereby preventing draught effects. Packs of Model No. SK 1 3311.060 Condenser unit The condenser unit is needed to operate the refrigerant-based LCPs, and comprises the external condenser, fan and inverter-controlled compressor. Refrigerant: R410a For LCP Packs of Model No. SK SK 3311.110, SK 3311.210 1 3311.310 Vertical shielding To block the airflow on the left and right of the 482.6 mm (19˝) level, for enclosure height 2000 mm. Material: − Cellular PU foam − Flame-inhibiting to UL 94 (HF1) − Length: 1900 mm − Self-adhesive on one side For sealing between For enclosure width mm Packs of Model No. SK Side panel and 482.6 mm (19˝) level 600 1 3301.380 800 1 3301.390 LCP and 482.6 mm (19˝) level 600 1 3301.370 800 1 3301.320 Connection hose, bottom and top Flexible connection hose, may be shortened, including union nuts on both sides for connecting the LCP to existing pipework. For LCP Thread Water connection from Packs of Model No. SK SK 3311.130, SK 3311.230, SK 3311.260, SK 3311.530, SK 3311.560, SK 3311.400 11/2˝ Bottom/Top 2 3311.040 Add-on cover For height compensation with 2200 mm high racks in conjunction with the LCP (H = 2000 mm). Material: Sheet steel Surface finish: Spray-finished Colour: RAL 7035 For LCP Packs of Model No. SK SK 3311.130, ....110 1 3301.221 SK 3311.230, ....260, SK 3311.530, ....560, 1 3301.421 SK 3311.400, ....210 Delivery times available on request. Rittal Catalogue 33/Climate control 465


Catalogue 33
To see the actual publication please follow the link above